MCF53015CMJ240J

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCF53015CMJ240JLast Revision (GMT):
Friday, 13 September 2024, 08:44:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCF53015CMJ240JSOT740-4LBGA256766.471255 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 195 325572025-04-15133 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.64450298.1000000.084087
Gold and its compoundsGold, metal7440-57-50.0006570.1000000.000086
Palladium and its compoundsPalladium, metal7440-05-30.0118261.8000000.001543
Subtotal0.656985100.00000000.085716
Die EncapsulantDie EncapsulantAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.1530000.0500000.019962
Aluminum and its compoundsProprietary Material-Other aluminum compounds3.0600001.0000000.399232
Epoxy ResinsOther Epoxy resins7.6500002.5000000.998081
Epoxy ResinsProprietary Material-Other Epoxy resins7.6500002.5000000.998081
Inorganic Silicon compoundsSilica, vitreous60676-86-0212.51700069.45000027.726676
Inorganic Silicon compoundsSilicon dioxide7631-86-961.20000020.0000007.984644
Inorganic compoundsCarbon Black1333-86-41.5300000.5000000.199616
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins12.2400004.0000001.596929
Subtotal306.000000100.000000039.923219
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-95.40000045.0000000.704527
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0012000.0100000.000157
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.6000005.0000000.078281
PolymersPlastic: EP - Epoxide, Epoxy5.99880049.9900000.782652
Subtotal12.000000100.00000001.565616
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-383.81672598.00000010.935403
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.7105452.0000000.223171
Subtotal85.527270100.000000011.158575
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.7749350.5000000.101104
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0330120.0213000.004307
Silver and its compoundsSilver, metal7440-22-46.1994804.0000000.808834
Tin and its compoundsTin, metal7440-31-5147.97957395.47870019.306604
Subtotal154.987000100.000000020.220850
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-867.19993999.9900008.767444
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0067210.0100000.000877
Subtotal67.206660100.00000008.768321
Copper PlatingCopper and its compoundsCopper, metal7440-50-866.79942799.9800008.715190
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0133630.0200000.001743
Subtotal66.812790100.00000008.716934
Gold PlatingGold and its compoundsGold, metal7440-57-50.64256699.9900000.083834
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000640.0100000.000008
Subtotal0.642630100.00000000.083843
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0012310.0300000.000161
Nickel and its compoundsNickel, metal7440-02-04.10330999.9700000.535351
Subtotal4.104540100.00000000.535511
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0245860.1000000.003208
Barium and its compoundsBarium sulfate7727-43-77.15446229.1000000.933429
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1475150.6000000.019246
Magnesium and its compoundsTalc14807-96-60.7375733.0000000.096230
Organic compoundsOther organic compounds.0.8850883.6000000.115476
PolymersPlastic: EP - Epoxide, Epoxy4.79422719.5000000.625493
PolymersPlastic: PAK10.84232944.1000001.414577
Subtotal24.585780100.00000003.207659
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-34.90506846.6700000.639955
Inorganic Silicon compoundsSilica, vitreous60676-86-00.6999736.6600000.091324
PolymersPlastic: PI - Polyimide4.90506846.6700000.639955
Subtotal10.510110100.00000001.371233
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-312.37187137.0000001.614134
Inorganic Silicon compoundsSilica, vitreous60676-86-05.34999816.0000000.698004
PolymersPlastic: PI - Polyimide15.71562047.0000002.050386
Subtotal33.437490100.00000004.362524
Total766.471255100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCF53015CMJ240J
Product content declaration of MCF53015CMJ240J
上次修订 Last Revision (GMT):
Friday, 13 September 2024, 08:44:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCF53015CMJ240JLast Revision (GMT):
Friday, 13 September 2024, 08:44:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Solder Ball - SAC, Lead FreeTest Report
5 Feb 2025
Test Report
5 Feb 2025
Test Report
5 Feb 2025
Test Report
5 Feb 2025
Substrate, Pre-plated NiAuAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
E679FG SERIESTest Report
28 Nov 2024
Test Report
7 Dec 2023
Not AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.