MCIMX258CVM4

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX258CVM4Last Revision (GMT):
Sunday, 15 September 2024, 08:54:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX258CVM4SOT1512-2LFBGA400836.695855 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 230 545572025-06-1793 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-54.91386499.9900000.587294
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0004910.0100000.000059
Subtotal4.914355100.00000000.587353
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins19.9200005.0000002.380793
Inorganic Silicon compoundsSilica, vitreous60676-86-0266.92800067.00000031.902632
Inorganic Silicon compoundsSilicon dioxide7631-86-999.60000025.00000011.903967
Inorganic compoundsCarbon Black1333-86-41.9920000.5000000.238079
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins9.9600002.5000001.190397
Subtotal398.400000100.000000047.615869
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.93500045.0000000.231267
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0004300.0100000.000051
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.2150005.0000000.025696
PolymersPlastic: EP - Epoxide, Epoxy2.14957049.9900000.256912
Subtotal4.300000100.00000000.513926
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped31.47025098.0000003.761253
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6422502.0000000.076760
Subtotal32.112500100.00000003.838014
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0010300.0010000.000123
Antimony and its compoundsAntimony, metal7440-36-00.0083410.0081000.000997
Arsenic and its compoundsArsenic, metal7440-38-20.0039130.0038000.000468
Bismuth and its compoundsBismuth, metal7440-69-90.0040160.0039000.000480
Copper and its compoundsCopper, metal7440-50-80.5228770.5078000.062493
Germanium and its compoundsGermanium7440-56-40.0068990.0067000.000825
Iron and its compoundsIron, metal7439-89-60.0035010.0034000.000418
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0230650.0224000.002757
Nickel and its compoundsNickel, metal7440-02-00.0040160.0039000.000480
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0041190.0040000.000492
Silver and its compoundsSilver, metal7440-22-40.9297070.9029000.111117
Tin and its compoundsTin, metal7440-31-5101.45648898.53110012.125851
Zinc and its compoundsZinc, metal7440-66-60.0010300.0010000.000123
Subtotal102.969000100.000000012.306623
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-890.04319599.99000010.761759
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0090050.0100000.001076
Subtotal90.052200100.000000010.762836
Copper PlatingCopper and its compoundsCopper, metal7440-50-873.74984799.9800008.814415
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0147530.0200000.001763
Subtotal73.764600100.00000008.816178
Gold PlatingGold and its compoundsGold, metal7440-57-51.55804499.9900000.186214
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001560.0100000.000019
Subtotal1.558200100.00000000.186232
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0029720.0300000.000355
Nickel and its compoundsNickel, metal7440-02-09.90482899.9700001.183803
Subtotal9.907800100.00000001.184158
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0534790.1000000.006392
Barium and its compoundsBarium sulfate7727-43-715.56227329.1000001.859968
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3208720.6000000.038350
Magnesium and its compoundsTalc14807-96-61.6043583.0000000.191749
Organic compoundsOther organic compounds.1.9252303.6000000.230099
PolymersPlastic: EP - Epoxide, Epoxy10.42832719.5000001.246370
PolymersPlastic: PAK23.58406344.1000002.818714
Subtotal53.478600100.00000006.391641
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-320.87635232.0000002.495094
Inorganic Silicon compoundsSilica, vitreous60676-86-03.9143166.0000000.467830
PolymersPlastic: PI - Polyimide40.44793262.0000004.834245
Subtotal65.238600100.00000007.797170
Total836.695855100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX258CVM4
Product content declaration of MCIMX258CVM4
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 08:54:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX258CVM4Last Revision (GMT):
Sunday, 15 September 2024, 08:54:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
21 Aug 2021
Test Report
21 Aug 2021
Test Report
21 Aug 2021
Test Report
21 Aug 2021
AUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
CU PLATINGTest Report
11 Dec 2020
Test Report
11 Dec 2020
Test Report
11 Dec 2020
Test Report
11 Dec 2020
E679FGTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
NI PLATINGTest Report
25 Jun 2021
Test Report
25 Jun 2021
Test Report
25 Jun 2021
Test Report
25 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.