MCIMX6QP5EYM1AA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6QP5EYM1AALast Revision (GMT):
Monday, 13 July 2026, 05:26:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6QP5EYM1AASOT1642-2LFBGA6241275.225000 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 160 015572026-07-04M3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-340.18000098.0000003.150816
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8200002.0000000.064302
Subtotal41.000000100.00000003.215119
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-81.8157500.6000000.142387
Silver and its compoundsSilver, metal7440-22-49.0787503.0000000.711933
Tin and its compoundsTin, metal7440-31-5291.73050096.40000022.876786
Subtotal302.625000100.000000023.731106
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0084330.0060000.000661
Copper and its compoundsCopper, metal7440-50-8140.40441999.90180011.010168
Nickel and its compoundsNickel, metal7440-02-00.1264880.0900000.009919
Zinc and its compoundsZinc, metal7440-66-60.0030920.0022000.000243
Subtotal140.542432100.000000011.020991
Copper PlatingCopper and its compoundsCopper, metal7440-50-8157.04926399.99000012.315416
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0157070.0100000.001232
Subtotal157.064970100.000000012.316648
Solder BallCopper and its compoundsCopper, metal7440-50-83.45075396.5000000.270600
Silver and its compoundsSilver, metal7440-22-40.1072773.0000000.008412
Tin and its compoundsTin, metal7440-31-50.0178800.5000000.001402
Subtotal3.575910100.00000000.280414
Solder MaskBarium and its compoundsBarium sulfate7727-43-784.20653731.1000006.603269
Copper and its compoundsCopper phthalocyanine147-14-80.5415210.2000000.042465
Inorganic Silicon compoundsSilicon dioxide7631-86-91.3538030.5000000.106162
Magnesium and its compoundsTalc14807-96-69.7473813.6000000.764366
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.9783661.1000000.233556
Organic compoundsProprietary Material-Other organic compounds.0.2707610.1000000.021232
PolymersPlastic: EP - Epoxide, Epoxy171.66220163.40000013.461327
Subtotal270.760570100.000000021.232376
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-35.0479933.8500000.395851
Epoxy ResinsBisphenol F diglycidyl ether2095-03-65.0479933.8500000.395851
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.0191971.5400000.158340
Inorganic Silicon compoundsSilicon dioxide7631-86-959.50075845.3800004.665903
PolymersPlastic: EP - Epoxide, Epoxy59.50075945.3800004.665903
Subtotal131.116700100.000000010.281849
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-384.32545940.0000006.612595
Inorganic Silicon compoundsSilica, vitreous60676-86-073.78477735.0000005.786020
PolymersPlastic: PI - Polyimide52.70341225.0000004.132872
Subtotal210.813648100.000000016.531486
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-11.58430552.3604000.124237
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.2242557.4115000.017586
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0157370.5201000.001234
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.67639622.3545000.053041
PolymersPlastic: EP - Epoxide, Epoxy0.52507717.3535000.041175
Subtotal3.025770100.00000000.237273
UnderfillUnderfillEpoxy ResinsOther Epoxy resins5.73300039.0000000.449568
Inorganic Silicon compoundsSilica, vitreous60676-86-08.82000060.0000000.691643
Inorganic compoundsCarbon Black1333-86-40.0147000.1000000.001153
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1315650.8950000.010317
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0007350.0050000.000058
Subtotal14.700000100.00000001.152738
Total1275.225000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6QP5EYM1AA
Product content declaration of MCIMX6QP5EYM1AA
上次修订 Last Revision (GMT):
Monday, 13 July 2026, 05:26:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6QP5EYM1AALast Revision (GMT):
Monday, 13 July 2026, 05:26:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
SubstrateABF-GX92Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
AUS 703Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E700GRTest Report
21 Nov 2025
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
SOLDERTest Report
16 Sep 2025
Test Report
16 Sep 2025
Test Report
16 Sep 2025
Test Report
16 Sep 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.