MCIMX7S5EVM08SD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX7S5EVM08SDLast Revision (GMT):
Monday, 13 July 2026, 07:08:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX7S5EVM08SDSOT1525LFBGA541912.000000 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 519 225572026-07-04M3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3NA
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor ComponentCopper FoilCopper and its compoundsCopper, metal7440-50-845.20945999.0000004.957178
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4566611.0000000.050072
Subtotal45.666120100.00000005.007250
Copper PlatingCopper and its compoundsCopper, metal7440-50-838.87092599.0000004.262163
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3926361.0000000.043052
Subtotal39.263561100.00000004.305215
EpoxyInorganic Silicon compoundsSilicon dioxide7631-86-90.29112621.0000000.031922
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.94269368.0000000.103365
Polymers1,3-Di(prop-2-en-1-yl)-2-[(prop-2-en-1-yl)oxy]benzene3383-04-80.15249411.0000000.016721
Subtotal1.386313100.00000000.152008
Gold PlatingGold and its compoundsGold, metal7440-57-50.10835599.0000000.011881
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010941.0000000.000120
Subtotal0.109449100.00000000.012001
Mold CompoundEpoxy ResinsOther Epoxy resins73.99827312.0000008.113846
Inorganic Silicon compoundsSilica, vitreous60676-86-0539.57074087.50000059.163458
Inorganic compoundsCarbon Black1333-86-43.0832610.5000000.338077
Subtotal616.652275100.000000067.615381
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0076611.0000000.000840
Nickel and its compoundsNickel, metal7440-02-00.75845599.0000000.083164
Subtotal0.766116100.00000000.084004
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-310.02848898.0000001.099615
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2046632.0000000.022441
Subtotal10.233151100.00000001.122056
Solder BallCopper and its compoundsCopper, metal7440-50-80.4496380.5000000.049302
Nickel and its compoundsNickel, metal7440-02-00.0449640.0500000.004930
Silver and its compoundsSilver, metal7440-22-41.3489151.5000000.147907
Tin and its compoundsTin, metal7440-31-588.08417897.9500009.658353
Subtotal89.927696100.00000009.860493
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0216610.1000000.002375
Barium and its compoundsBarium sulfate7727-43-76.30337629.1000000.691160
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1299670.6000000.014251
Magnesium and its compoundsTalc14807-96-60.6498333.0000000.071254
Organic compoundsOther organic compounds.0.7797993.6000000.085504
PolymersPlastic: EP - Epoxide, Epoxy4.22391219.5000000.463148
PolymersPlastic: PAK9.55253944.1000001.047427
Subtotal21.661085100.00000002.375119
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-612.16814821.8000001.334227
Inorganic Silicon compoundsFibrous-glass-wool65997-17-325.00610144.8000002.741897
Inorganic Silicon compoundsSilicon dioxide7631-86-90.6698061.2000000.073444
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.5723006.4000000.391700
Phenols - SpecificBisphenol A80-05-70.5581721.0000000.061203
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)8.03767614.4000000.881324
PolymersPlastic: EP - Epoxide, Epoxy5.80498810.4000000.636512
Subtotal55.817191100.00000006.120306
Substrate PrepregAluminum and its compoundsAluminum hydroxide oxide24623-77-68.92546129.3000000.978669
Inorganic Silicon compoundsFibrous-glass-wool65997-17-37.92020426.0000000.868443
Inorganic Silicon compoundsSilicon dioxide7631-86-90.5178601.7000000.056783
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.4979118.2000000.273894
Phenols - SpecificBisphenol A80-05-70.3046231.0000000.033402
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)6.00107819.7000000.658013
PolymersPlastic: EP - Epoxide, Epoxy4.29518714.1000000.470963
Subtotal30.462323100.00000003.340167
WireGold and its compoundsGold, metal7440-57-50.05471499.9900000.005999
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.0100000.000001
Subtotal0.054720100.00000000.006000
Total912.000000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX7S5EVM08SD
Product content declaration of MCIMX7S5EVM08SD
上次修订 Last Revision (GMT):
Monday, 13 July 2026, 07:08:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体元件
Semiconductor Component
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

环氧胶
Epoxy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

模塑料
Mold Compound
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO

线
Wire
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX7S5EVM08SDLast Revision (GMT):
Monday, 13 July 2026, 07:08:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor ComponentNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.