MCXA356VPN

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCXA356VPNLast Revision (GMT):
Wednesday, 30 September 2026, 06:35:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCXA356VPNSOT2265WFBGA16973.708483 mg YesYesYesOtherOthere8contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 657 515572026-03-09B3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.30169697.8000000.409310
Gold and its compoundsGold, metal7440-57-50.0006170.2000000.000837
Palladium and its compoundsPalladium, metal7440-05-30.0061702.0000000.008370
Subtotal0.308483100.00000000.418518
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins1.8130005.0000002.459690
Inorganic Silicon compoundsSilica, vitreous60676-86-024.29420067.00000032.959843
Inorganic Silicon compoundsSilicon dioxide7631-86-99.06500025.00000012.298449
Inorganic compoundsCarbon Black1333-86-40.1813000.5000000.245969
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.9065002.5000001.229845
Subtotal36.260000100.000000049.193795
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.15000015.0000000.203504
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0500005.0000000.067835
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.15000015.0000000.203504
PolymersPlastic: MMA-Acrylic Copolymer0.65000065.0000000.881852
Subtotal1.000000100.00000001.356696
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-37.44800098.00000010.104671
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1520002.0000000.206218
Subtotal7.600000100.000000010.310889
Solder Ball - SAC, Lead Free (Ag <= 1.5%)Solder Ball - SAC, Lead Free (Ag <= 1.5%)Copper and its compoundsCopper, metal7440-50-80.0884000.5000000.119932
Nickel and its compoundsNickel, metal7440-02-00.0017680.0100000.002399
Silver and its compoundsSilver, metal7440-22-40.1768001.0000000.239864
Tin and its compoundsTin, metal7440-31-517.41303298.49000023.624190
Subtotal17.680000100.000000023.986384
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0000910.0050000.000124
Copper and its compoundsCopper, metal7440-50-81.82311299.9250002.473408
Nickel and its compoundsNickel, metal7440-02-00.0009120.0500000.001238
Zinc and its compoundsZinc, metal7440-66-60.0003650.0200000.000495
Subtotal1.824480100.00000002.475265
Copper PlatingCopper and its compoundsCopper, metal7440-50-83.32851699.9000004.515784
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0033320.1000000.004520
Subtotal3.331848100.00000004.520305
Gold PlatingGold and its compoundsGold, metal7440-57-50.05641699.9000000.076539
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000560.1000000.000077
Subtotal0.056472100.00000000.076615
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0008690.1000000.001179
Nickel and its compoundsNickel, metal7440-02-00.86793199.9000001.177519
Subtotal0.868800100.00000001.178697
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0013900.1000000.001886
Barium and its compoundsBarium sulfate7727-43-70.40451329.1000000.548802
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0083410.6000000.011315
Magnesium and its compoundsTalc14807-96-60.0417023.0000000.056578
Organic compoundsOther organic compounds.0.0500433.6000000.067893
PolymersPlastic: EP - Epoxide, Epoxy0.27106619.5000000.367754
PolymersPlastic: PAK0.61302544.1000000.831689
Subtotal1.390080100.00000001.885916
Substrate PrepregEpoxy ResinsOther Epoxy resins0.3083379.1000000.418320
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.72848921.5000000.988338
Inorganic Silicon compoundsSilicon dioxide7631-86-91.59928747.2000002.169746
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2609017.7000000.353963
Organic compoundsOther Bismaleimides0.49130614.5000000.666553
Subtotal3.388320100.00000004.596920
Total73.708483100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCXA356VPN
Product content declaration of MCXA356VPN
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 06:35:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅 (银 <= 1.5%)
Solder Ball - SAC, Lead Free (Ag <= 1.5%)
焊锡球-铅银铜,无铅 (银 <= 1.5%)
Solder Ball - SAC, Lead Free (Ag <= 1.5%)
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCXA356VPNLast Revision (GMT):
Wednesday, 30 September 2026, 06:35:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
2 Mar 2026
Test Report
2 Mar 2026
Test Report
2 Mar 2026
Test Report
2 Mar 2026
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag <= 1.5%)Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
SubstrateAU PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
AUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
CU PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
HL832NSFTest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
NI PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.