MFS2302BMMA0EPR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MFS2302BMMA0EPR2Last Revision (GMT):
Friday, 24 April 2026, 06:15:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MFS2302BMMA0EPR2SOT619HVQFN48136.209994 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 621 645282024-04-04C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.34999298.8200002.459432
Gold and its compoundsGold, metal7440-57-50.0027120.0800000.001991
Palladium and its compoundsPalladium, metal7440-05-30.0372901.1000000.027377
Subtotal3.389994100.00000002.488800
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-831.28709997.52030022.969753
Iron and its compoundsIron, metal7439-89-60.7379012.3000000.541738
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0096250.0300000.007066
Zinc and its compoundsZinc, metal7440-66-60.0480280.1497000.035260
Subtotal32.082653100.000000023.553817
Gold PlatingGold and its compoundsGold, metal7440-57-50.00268099.9900000.001968
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.002681100.00000000.001968
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000210.0100000.000015
Nickel and its compoundsNickel, metal7440-02-00.20598999.9900000.151229
Subtotal0.206010100.00000000.151244
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Palladium and its compoundsPalladium, metal7440-05-30.00865599.9900000.006355
Subtotal0.008656100.00000000.006355
Die EncapsulantDie EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins3.3402673.6072002.452292
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-61.4315031.5459001.050953
Inorganic Silicon compoundsSilica, vitreous60676-86-079.06252885.38070058.044587
Inorganic compoundsCarbon Black1333-86-40.1684390.1819000.123662
Magnesium and its compoundsMagnesium dihydroxide1309-42-83.3215623.5870002.438560
Organic Phosphorus compoundsOther organic phosphorous compounds0.0734320.0793000.053911
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-80.2927090.3161000.214895
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-63.3657323.6347002.470988
Zinc and its compoundsZinc Hydroxide20427-58-11.5438271.6672001.133417
Subtotal92.600000100.000000067.983264
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther Bismaleimides0.12090019.5000000.088760
PolymersMethylacrylic acid, Pd (2+) salt1947330-20-20.0031000.5000000.002276
Silver and its compoundsSilver, metal7440-22-40.49600080.0000000.364144
Subtotal0.620000100.00000000.455180
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-37.15400098.0000005.252184
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1460002.0000000.107187
Subtotal7.300000100.00000005.359372
Total136.209994100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MFS2302BMMA0EPR2
Product content declaration of MFS2302BMMA0EPR2
上次修订 Last Revision (GMT):
Friday, 24 April 2026, 06:15:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MFS2302BMMA0EPR2Last Revision (GMT):
Friday, 24 April 2026, 06:15:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
C194Test Report
22 Jan 2026
Test Report
22 Jan 2026
Test Report
22 Jan 2026
Test Report
22 Jan 2026
NI PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
PD PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Die EncapsulantTest Report
31 Oct 2025
Test Report
31 Oct 2025
Test Report
31 Oct 2025
Test Report
31 Oct 2025
Epoxy AdhesiveTest Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.