MIMX8DL3AVNFZAB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX8DL3AVNFZABLast Revision (GMT):
Friday, 28 November 2025, 01:38:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX8DL3AVNFZABSOT2007LBGA388612.452000 mg YesYesYesOtherOthere6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 374 435572025-07-21H3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-325.34476098.0000004.138244
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5172402.0000000.084454
Subtotal25.862000100.00000004.222698
Solder Ball - SAC, Lead Free with BiSolder Ball - SAC, Lead Free with BiBismuth and its compoundsBismuth, metal7440-69-91.5717003.0000000.256624
Copper and its compoundsCopper, metal7440-50-80.2619500.5000000.042771
Germanium and its compoundsGermanium7440-56-40.0052390.0100000.000855
Nickel and its compoundsNickel, metal7440-02-00.0261950.0500000.004277
Silver and its compoundsSilver, metal7440-22-42.0956004.0000000.342166
Tin and its compoundsTin, metal7440-31-548.42931692.4400007.907447
Subtotal52.390000100.00000008.554140
SubstrateCopper PlatingCopper and its compoundsCopper, metal7440-50-8167.84545499.99000027.405487
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0167860.0100000.002741
Subtotal167.862240100.000000027.408228
SolderCopper and its compoundsCopper, metal7440-50-80.0089960.5000000.001469
Silver and its compoundsSilver, metal7440-22-40.0539783.0000000.008814
Tin and its compoundsTin, metal7440-31-51.73630596.5000000.283501
Subtotal1.799280100.00000000.293783
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0153730.0500000.002510
Barium and its compoundsBarium sulfate7727-43-77.37916524.0000001.204856
Epoxy ResinsAcrylated Epoxy Resin18.90911061.5000003.087444
Inorganic Silicon compoundsSilica, vitreous60676-86-03.07465210.0000000.502023
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.3221004.3000000.215870
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0461200.1500000.007530
Subtotal30.746520100.00000005.020233
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-398.66404840.00000016.109679
Inorganic Silicon compoundsSilica, vitreous60676-86-086.33104235.00000014.095969
PolymersPlastic: PI - Polyimide61.66503025.00000010.068549
Subtotal246.660120100.000000040.274196
Substrate Core 2Epoxy ResinsBisphenol A diglycidyl ether1675-54-33.1620763.8500000.516298
Epoxy ResinsBisphenol F diglycidyl ether2095-03-63.1620763.8500000.516298
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.2648301.5400000.206519
Inorganic Silicon compoundsSilicon dioxide7631-86-937.27142945.3800006.085608
PolymersPlastic: EP - Epoxide, Epoxy37.27142945.3800006.085608
Subtotal82.131840100.000000013.410331
UnderfillUnderfillEpoxy ResinsOther Epoxy resins1.95000039.0000000.318392
Inorganic Silicon compoundsSilica, vitreous60676-86-03.00000060.0000000.489834
Inorganic compoundsCarbon Black1333-86-40.0050000.1000000.000816
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0447500.8950000.007307
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0002500.0050000.000041
Subtotal5.000000100.00000000.816391
Total612.452000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX8DL3AVNFZAB
Product content declaration of MIMX8DL3AVNFZAB
上次修订 Last Revision (GMT):
Friday, 28 November 2025, 01:38:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
OOOOOO
基板
Substrate
镀铜
Copper Plating
OOOOOO

焊料
Solder
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX8DL3AVNFZABLast Revision (GMT):
Friday, 28 November 2025, 01:38:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - SAC, Lead Free with BiTest Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
SubstrateCU PLATINGTest Report
8 Jan 2025
Test Report
8 Jan 2025
Test Report
8 Jan 2025
Test Report
8 Jan 2025
E700GRTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
PREPREGTest Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
SOLDERTest Report
16 Sep 2025
Test Report
16 Sep 2025
Test Report
16 Sep 2025
Test Report
16 Sep 2025
SOLDER MASKTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.