MIMX9301DVVXDACR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX9301DVVXDACRLast Revision (GMT):
Monday, 12 October 2026, 06:44:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX9301DVVXDACRSOT2167LFBGA3061166.675000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 652 975182026-02-04C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-086.44392072.0000007.409426
Inorganic Silicon compoundsSilicon dioxide7631-86-910.2051858.5000000.874724
Inorganic compoundsCarbon Black1333-86-40.6003050.5000000.051454
Inorganic compoundsProprietary Material - Other inorganic compounds4.2021353.5000000.360180
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-44.2021353.5000000.360180
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.2021353.5000000.360180
PolymersPlastic: EP - Epoxide, Epoxy10.2051858.5000000.874724
Subtotal120.061000100.000000010.290869
Semiconductor DiePolyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0007080.0100000.000061
PolymersPlastic: PI - Polyimide7.07600499.9900000.606510
Subtotal7.076712100.00000000.606571
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-3797.19868498.00000068.330828
Miscellaneous substancesOther miscellaneous substances (less than 10%).16.2693612.0000001.394507
Subtotal813.468044100.000000069.725334
SolderSilver and its compoundsSilver, metal7440-22-40.2261011.8000000.019380
Tin and its compoundsTin, metal7440-31-512.33506398.2000001.057284
Subtotal12.561164100.00000001.076663
SputterCopper and its compoundsCopper, metal7440-50-80.28271579.9000000.024233
Titanium and its compoundsTitanium, metal7440-32-60.07112120.1000000.006096
Subtotal0.353836100.00000000.030329
Under Bump MetalCopper and its compoundsCopper, metal7440-50-851.12413199.9900004.382037
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0051130.0100000.000438
Subtotal51.129244100.00000004.382475
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-41.1223803.5000000.096203
Tin and its compoundsTin, metal7440-31-530.94562096.5000002.652463
Subtotal32.068000100.00000002.748666
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-840.80241799.9900003.497325
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0040810.0100000.000350
Subtotal40.806498100.00000003.497675
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0109160.1000000.000936
Barium and its compoundsBarium sulfate7727-43-72.12869619.5000000.182458
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0807229.9000000.092633
Magnesium and its compoundsTalc14807-96-60.3165752.9000000.027135
Organic compoundsOther organic compounds.0.5894855.4000000.050527
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0873310.8000000.007485
PolymersPlastic: EP - Epoxide, Epoxy1.35363212.4000000.116025
PolymersPlastic: PAK5.34903049.0000000.458485
Subtotal10.916388100.00000000.935684
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-343.30258255.3500003.711623
Inorganic Silicon compoundsSilicon dioxide7631-86-916.21010820.7200001.389428
Miscellaneous substancesProprietary Material-Other miscellaneous substances.4.5141085.7700000.386921
PolymersPlastic: EP - Epoxide, Epoxy14.20731518.1600001.217761
Subtotal78.234114100.00000006.705733
Total1166.675000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX9301DVVXDACR
Product content declaration of MIMX9301DVVXDACR
上次修订 Last Revision (GMT):
Monday, 12 October 2026, 06:44:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
半导体芯片
Semiconductor Die
聚酰亚胺涂料
Polyimide Coating
OOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

溅射
Sputter
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX9301DVVXDACRLast Revision (GMT):
Monday, 12 October 2026, 06:44:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Semiconductor DieDIETest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
HD4100Test Report
21 Sep 2026
Test Report
21 Sep 2026
Test Report
21 Sep 2026
Test Report
21 Sep 2026
SOLDER AGTest Report
6 Jan 2026
Test Report
6 Jan 2026
Test Report
6 Jan 2026
Test Report
6 Jan 2026
SOLDER SNTest Report
9 Apr 2026
Test Report
20 Aug 2025
Test Report
20 Aug 2025
Test Report
20 Aug 2025
UBM CUTest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
UBM CU PLATINGTest Report
22 May 2026
Test Report
22 May 2026
Test Report
22 May 2026
Test Report
22 May 2026
UBM TITest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
Solder Ball - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
SubstrateAUS SR1Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
HL832NSTest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.