MIMX9321DVXXMAB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX9321DVXXMABLast Revision (GMT):
Monday, 20 April 2026, 07:25:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX9321DVXXMABSOT2175-1FC-PBGA2081018.913000 mg YesYesYesOtherOthere6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 583 915572026-03-16F3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-045.51048072.0000004.466572
Inorganic Silicon compoundsSilicon dioxide7631-86-95.3727658.5000000.527304
Inorganic compoundsCarbon Black1333-86-40.3160450.5000000.031018
Inorganic compoundsProprietary Material - Other inorganic compounds2.2123153.5000000.217125
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-42.2123153.5000000.217125
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins2.2123153.5000000.217125
PolymersPlastic: EP - Epoxide, Epoxy5.3727658.5000000.527304
Subtotal63.209000100.00000006.203572
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-851.03568199.9900005.008836
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0051040.0100000.000501
Subtotal51.040785100.00000005.009337
Polyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006810.0100000.000067
PolymersPlastic: PI - Polyimide6.81065499.9900000.668423
Subtotal6.811335100.00000000.668490
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-3793.55771598.00000077.882775
Miscellaneous substancesProprietary Material-Other miscellaneous substances.16.1950552.0000001.589444
Subtotal809.752771100.000000079.472219
Solder BumpsSilver and its compoundsSilver, metal7440-22-40.2452081.8000000.024066
Tin and its compoundsTin, metal7440-31-513.37746398.2000001.312915
Subtotal13.622671100.00000001.336981
Under Bump MetalCopper and its compoundsCopper, metal7440-50-81.68677050.1800000.165546
Titanium and its compoundsTitanium, metal7440-32-60.1674674.9820000.016436
Tungsten and its compoundsTungsten, metal7440-33-71.50720244.8380000.147923
Subtotal3.361438100.00000000.329904
Solder Ball - SAC, Lead Free with BiSolder Ball - SAC, Lead Free with BiBismuth and its compoundsBismuth, metal7440-69-90.6539403.0000000.064180
Copper and its compoundsCopper, metal7440-50-80.1089900.5000000.010697
Germanium and its compoundsGermanium7440-56-40.0021800.0100000.000214
Nickel and its compoundsNickel, metal7440-02-00.0108990.0500000.001070
Silver and its compoundsSilver, metal7440-22-40.8719204.0000000.085573
Tin and its compoundsTin, metal7440-31-520.15007192.4400001.977605
Subtotal21.798000100.00000002.139339
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-812.52526599.9900001.229277
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0012530.0100000.000123
Subtotal12.526518100.00000001.229400
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0087780.1000000.000861
Barium and its compoundsBarium sulfate7727-43-72.55452229.1000000.250711
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0526710.6000000.005169
Magnesium and its compoundsTalc14807-96-60.2633533.0000000.025846
Organic compoundsOther organic compounds.0.3160233.6000000.031016
PolymersPlastic: EP - Epoxide, Epoxy1.71179319.5000000.168002
PolymersPlastic: PAK3.87128644.1000000.379943
Subtotal8.778426100.00000000.861548
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-315.43184255.0900001.514540
Inorganic Silicon compoundsSilicon dioxide7631-86-97.52403826.8600000.738438
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.3165674.7000000.129213
PolymersPlastic: EP - Epoxide, Epoxy3.73960913.3500000.367019
Subtotal28.012056100.00000002.749210
Total1018.913000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX9321DVXXMAB
Product content declaration of MIMX9321DVXXMAB
上次修订 Last Revision (GMT):
Monday, 20 April 2026, 07:25:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO

焊锡金属凸块
Solder Bumps
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX9321DVXXMABLast Revision (GMT):
Monday, 20 April 2026, 07:25:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
8 Sep 2026
Test Report
8 Sep 2026
Test Report
8 Sep 2026
Test Report
8 Sep 2026
Semiconductor DieCU PLATINGTest Report
15 Dec 2025
Test Report
15 Dec 2025
Test Report
15 Dec 2025
Test Report
15 Dec 2025
DIETest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
HD4100Test Report
21 Sep 2026
Test Report
21 Sep 2026
Test Report
21 Sep 2026
Test Report
21 Sep 2026
SNAG PLATINGTest Report
15 Dec 2025
Test Report
15 Dec 2025
Test Report
15 Dec 2025
Test Report
15 Dec 2025
UBM CUTest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
UBM TITest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
Solder Ball - SAC, Lead Free with BiTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
SubstrateAUS308Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
HL832NSFTest Report
26 Nov 2025
Test Report
26 Nov 2025
Test Report
6 Nov 2025
Test Report
22 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.