MIMX9534AVZXNAC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX9534AVZXNACLast Revision (GMT):
Friday, 06 February 2026, 07:44:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX9534AVZXNACSOT2202LFBGA7161163.059000 mg YesYesYesOtherOthere6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 664 615572026-06-30D3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCeramicBarium and its compoundsBarium oxide1304-28-52.16707460.0000000.186325
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.36117910.0000000.031054
Titanium and its compoundsTitanium (IV) Oxide13463-67-71.08353730.0000000.093163
Subtotal3.611790100.00000000.310542
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001960.0100000.000017
Nickel and its compoundsNickel, metal7440-02-01.95973499.9900000.168498
Subtotal1.959930100.00000000.168515
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.05606499.9900000.004820
Subtotal0.056070100.00000000.004821
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0102461.9000000.000881
Copper and its compoundsCopper, metal7440-50-80.48535290.0000000.041731
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0436828.1000000.003756
Subtotal0.539280100.00000000.046367
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.0100000.000001
Tin and its compoundsTin, metal7440-31-50.13291799.9900000.011428
Subtotal0.132930100.00000000.011429
Semiconductor DiePolyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001170.0100000.000010
PolymersPlastic: PI - Polyimide1.16607199.9900000.100259
Subtotal1.166188100.00000000.100269
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-3169.99622898.00000014.616303
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.4693112.0000000.298292
Subtotal173.465538100.000000014.914595
SolderSilver and its compoundsSilver, metal7440-22-40.0757831.8000000.006516
Tin and its compoundsTin, metal7440-31-54.13435498.2000000.355472
Subtotal4.210137100.00000000.361988
SputterCopper and its compoundsCopper, metal7440-50-80.09475879.9000000.008147
Titanium and its compoundsTitanium, metal7440-32-60.02383820.1000000.002050
Subtotal0.118595100.00000000.010197
Under Bump MetalCopper and its compoundsCopper, metal7440-50-818.69667299.9900001.607543
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0018700.0100000.000161
Subtotal18.698541100.00000001.607704
Solder Ball - SAC, Lead Free with BiSolder Ball - SAC, Lead Free with BiBismuth and its compoundsBismuth, metal7440-69-97.6980003.0000000.661875
Copper and its compoundsCopper, metal7440-50-81.2830000.5000000.110312
Germanium and its compoundsGermanium7440-56-40.0256600.0100000.002206
Nickel and its compoundsNickel, metal7440-02-00.1283000.0500000.011031
Silver and its compoundsSilver, metal7440-22-410.2640004.0000000.882500
Tin and its compoundsTin, metal7440-31-5237.20104092.44000020.394584
Subtotal256.600000100.000000022.062509
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0060000.5000000.000516
Silver and its compoundsSilver, metal7440-22-40.0360003.0000000.003095
Tin and its compoundsTin, metal7440-31-51.15800096.5000000.099565
Subtotal1.200000100.00000000.103176
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8181.52878999.90000015.607874
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1817100.1000000.015624
Subtotal181.710500100.000000015.623498
SolderCopper and its compoundsCopper, metal7440-50-82.17888099.3000000.187340
Tin and its compoundsTin, metal7440-31-50.0153600.7000000.001321
Subtotal2.194240100.00000000.188661
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0116230.0500000.000999
Barium and its compoundsBarium sulfate7727-43-75.57885524.0000000.479671
Epoxy ResinsAcrylated Epoxy Resin14.29581761.5000001.229157
Inorganic Silicon compoundsSilica, vitreous60676-86-02.32452310.0000000.199863
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.9995454.3000000.085941
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0348680.1500000.002998
Subtotal23.245230100.00000001.998629
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3181.33336550.00000015.591072
Inorganic Silicon compoundsSilica, vitreous60676-86-072.53334620.0000006.236429
PolymersPlastic: EP - Epoxide, Epoxy108.80001930.0000009.354643
Subtotal362.666730100.000000031.182144
Substrate PrepregEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-62.3756082.0500000.204255
Epoxy ResinsBisphenol A diglycidyl ether1675-54-32.9666132.5600000.255070
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.9666132.5600000.255070
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-65.9564025.1400000.512132
Inorganic Silicon compoundsSilicon dioxide7631-86-977.52592866.9000006.665692
PolymersPlastic: EP - Epoxide, Epoxy24.09213820.7900002.071446
Subtotal115.883300100.00000009.963665
UnderfillUnderfillAromatic amines and their salts6-methyl-2,4-bis(methylthio)phenylene-1,3-diamine106264-79-30.3276002.1000000.028167
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-60.5460003.5000000.046945
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.12000020.0000000.268258
Inorganic Silicon compoundsSilica, vitreous60676-86-010.00412464.1290000.860156
Inorganic compoundsCarbon Black1333-86-40.0117000.0750000.001006
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.56000010.0000000.134129
Phosphorus compoundsTriphenyl phosphine603-35-00.0296400.1900000.002548
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0009360.0060000.000081
Subtotal15.600000100.00000001.341291
Total1163.059000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX9534AVZXNAC
Product content declaration of MIMX9534AVZXNAC
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 07:44:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
电容器
Capacitor
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
聚酰亚胺涂料
Polyimide Coating
OOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

溅射
Sputter
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
OOOOOOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX9534AVZXNACLast Revision (GMT):
Friday, 06 February 2026, 07:44:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
28 Mar 2025
Semiconductor DieDIETest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
HD4100Test Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
SOLDERTest Report
20 Dec 2024
Test Report
6 Jan 2025
Test Report
20 Dec 2024
Test Report
20 Dec 2024
UBM CUTest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
UBM CU PLATINGTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
UBM TITest Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
16 Jan 2026
Test Report
17 Jan 2025
Solder Ball - SAC, Lead Free with BiTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Solder PasteTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
SubstrateCU FOILNot AvailableNot AvailableNot AvailableNot Available
E700GRNot AvailableNot AvailableNot AvailableNot Available
GXT31Not AvailableNot AvailableNot AvailableNot Available
SOPNot AvailableNot AvailableNot AvailableNot Available
SR7300G-BNot AvailableNot AvailableNot AvailableNot Available
UnderfillTest Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.