MIMXRT105SCVL5B

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT105SCVL5BLast Revision (GMT):
Wednesday, 30 September 2026, 02:02:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT105SCVL5BSOT1546LFBGA196250.512359 mg YesYesYesOtherOthere8contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 204 365572026-07-04C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.99312498.1000000.396437
Gold and its compoundsGold, metal7440-57-50.0010120.1000000.000404
Palladium and its compoundsPalladium, metal7440-05-30.0182221.8000000.007274
Subtotal1.012359100.00000000.404115
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins6.2150005.0000002.480916
Inorganic Silicon compoundsSilica, vitreous60676-86-083.28100067.00000033.244268
Inorganic Silicon compoundsSilicon dioxide7631-86-931.07500025.00000012.404578
Inorganic compoundsCarbon Black1333-86-40.6215000.5000000.248092
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.1075002.5000001.240458
Subtotal124.300000100.000000049.618310
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.04800016.0000000.019161
Organic Silicon compoundsSilylated silica68909-20-60.11100037.0000000.044309
Organic compoundsOther Bismaleimides0.13800046.0000000.055087
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0030001.0000000.001197
Subtotal0.300000100.00000000.119754
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped6.86000098.0000002.738388
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1400002.0000000.055885
Subtotal7.000000100.00000002.794273
Solder Ball - SAC, Lead Free (Ag <= 1.5%)Solder Ball - SAC, Lead Free (Ag <= 1.5%)Antimony and its compoundsAntimony, metal7440-36-00.0014370.0065000.000573
Arsenic and its compoundsArsenic, metal7440-38-20.0007070.0032000.000282
Bismuth and its compoundsBismuth, metal7440-69-90.0005530.0025000.000220
Copper and its compoundsCopper, metal7440-50-80.1045110.4729000.041719
Germanium and its compoundsGermanium7440-56-40.0014140.0064000.000565
Iron and its compoundsIron, metal7439-89-60.0007290.0033000.000291
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0059450.0269000.002373
Nickel and its compoundsNickel, metal7440-02-00.0007730.0035000.000309
Silver and its compoundsSilver, metal7440-22-40.2050440.9278000.081850
Tin and its compoundsTin, metal7440-31-521.77888798.5470008.693737
Subtotal22.100000100.00000008.821920
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-829.29271099.99000011.693120
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0029300.0100000.001169
Subtotal29.295640100.000000011.694289
Copper PlatingCopper and its compoundsCopper, metal7440-50-824.11761599.9800009.627316
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0048240.0200000.001926
Subtotal24.122440100.00000009.629241
Gold PlatingGold and its compoundsGold, metal7440-57-50.47895299.9900000.191189
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000480.0100000.000019
Subtotal0.479000100.00000000.191208
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0009110.0300000.000364
Nickel and its compoundsNickel, metal7440-02-03.03594999.9700001.211896
Subtotal3.036860100.00000001.212260
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0176560.1000000.007048
Barium and its compoundsBarium sulfate7727-43-75.13787929.1000002.050948
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1059360.6000000.042288
Magnesium and its compoundsTalc14807-96-60.5296783.0000000.211438
Organic compoundsOther organic compounds.0.6356143.6000000.253725
PolymersPlastic: EP - Epoxide, Epoxy3.44290819.5000001.374347
PolymersPlastic: PAK7.78627044.1000003.108138
Subtotal17.655940100.00000007.047932
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-310.09601747.6000004.030147
Inorganic Silicon compoundsSilica, vitreous60676-86-01.0180864.8000000.406401
PolymersPlastic: PI - Polyimide10.09601747.6000004.030147
Subtotal21.210120100.00000008.466696
Total250.512359100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT105SCVL5B
Product content declaration of MIMXRT105SCVL5B
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 02:02:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅 (银 <= 1.5%)
Solder Ball - SAC, Lead Free (Ag <= 1.5%)
焊锡球-铅银铜,无铅 (银 <= 1.5%)
Solder Ball - SAC, Lead Free (Ag <= 1.5%)
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT105SCVL5BLast Revision (GMT):
Wednesday, 30 September 2026, 02:02:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
2 Jul 2026
Test Report
2 Jul 2026
Test Report
2 Jul 2026
Test Report
3 Jul 2026
Solder Ball - SAC, Lead Free (Ag <= 1.5%)Test Report
29 Jun 2026
Test Report
29 Jun 2026
Test Report
29 Jun 2026
Test Report
29 Jun 2026
SubstrateAU PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
AUS308Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
CU FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGTest Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
3 Mar 2026
E679FG SERIESTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
NI PLATINGTest Report
20 Apr 2026
Test Report
20 Apr 2026
Test Report
20 Apr 2026
Test Report
20 Apr 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.