MK21FX512AVMD12R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MK21FX512AVMD12RLast Revision (GMT):
Friday, 20 March 2026, 02:58:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MK21FX512AVMD12RSOT1535LBGA144469.526314 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 259 135182023-11-24B3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-83.58901497.0000000.764390
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1110003.0000000.023641
Subtotal3.700014100.00000000.788031
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins14.1720006.0000003.018361
Inorganic Silicon compoundsSilica, vitreous60676-86-0174.78800074.00000037.226455
Inorganic Silicon compoundsSilicon dioxide7631-86-935.43000015.0000007.545903
Inorganic compoundsCarbon Black1333-86-41.1810000.5000000.251530
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-44.7240002.0000001.006120
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.9050002.5000001.257651
Subtotal236.200000100.000000050.306020
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.16000016.0000000.034077
Organic Silicon compoundsSilylated silica68909-20-60.37000037.0000000.078803
Organic compoundsOther Bismaleimides0.46000046.0000000.097971
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0100001.0000000.002130
Subtotal1.000000100.00000000.212981
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped28.85737498.0000006.146061
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5889262.0000000.125430
Subtotal29.446300100.00000006.271491
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-80.4359000.5000000.092838
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0185690.0213000.003955
Silver and its compoundsSilver, metal7440-22-43.4872004.0000000.742706
Tin and its compoundsTin, metal7440-31-583.23833195.47870017.728150
Subtotal87.180000100.000000018.567649
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-831.06569399.9900006.616390
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0031070.0100000.000662
Subtotal31.068800100.00000006.617052
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.23735199.9800006.226989
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0058490.0200000.001246
Subtotal29.243200100.00000006.228235
Gold PlatingGold and its compoundsGold, metal7440-57-50.25757499.9900000.054858
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000260.0100000.000005
Subtotal0.257600100.00000000.054864
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0004910.0300000.000105
Nickel and its compoundsNickel, metal7440-02-01.63470999.9700000.348161
Subtotal1.635200100.00000000.348266
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0275300.1000000.005863
Barium and its compoundsBarium sulfate7727-43-78.01111429.1000001.706212
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1651780.6000000.035180
Magnesium and its compoundsTalc14807-96-60.8258883.0000000.175898
Organic compoundsOther organic compounds.0.9910663.6000000.211078
PolymersPlastic: EP - Epoxide, Epoxy5.36827219.5000001.143338
PolymersPlastic: PAK12.14055444.1000002.585703
Subtotal27.529600100.00000005.863271
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-32.28421646.6700000.486494
Inorganic Silicon compoundsSilica, vitreous60676-86-00.3259676.6600000.069425
PolymersPlastic: PI - Polyimide2.28421646.6700000.486494
Subtotal4.894400100.00000001.042412
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-36.42734437.0000001.368900
Inorganic Silicon compoundsSilica, vitreous60676-86-02.77939216.0000000.591957
PolymersPlastic: PI - Polyimide8.16446447.0000001.738873
Subtotal17.371200100.00000003.699729
Total469.526314100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MK21FX512AVMD12R
Product content declaration of MK21FX512AVMD12R
上次修订 Last Revision (GMT):
Friday, 20 March 2026, 02:58:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MK21FX512AVMD12RLast Revision (GMT):
Friday, 20 March 2026, 02:58:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Die EncapsulantTest Report
12 Nov 2025
Test Report
12 Nov 2025
Test Report
12 Nov 2025
Test Report
12 Nov 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
SubstrateAUS308Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.