MMA6825BKW

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA6825BKWLast Revision (GMT):
Friday, 27 September 2024, 07:05:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA6825BKWSOT1574HQFN16175.430905 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 108 755742023-11-2410Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.18565797.6450000.105829
Gold and its compoundsGold, metal7440-57-50.0004850.2550000.000276
Palladium and its compoundsPalladium, metal7440-05-30.0039932.1000000.002276
Subtotal0.190135100.00000000.108382
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-855.09394797.29100031.404927
Iron and its compoundsIron, metal7439-89-61.3420842.3700000.765021
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0096270.0170000.005488
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0940030.1660000.053584
Tin and its compoundsTin, metal7440-31-50.0169880.0300000.009684
Zinc and its compoundsZinc, metal7440-66-60.0713510.1260000.040672
Subtotal56.628000100.000000032.279375
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000570.0100000.000033
Silver and its compoundsSilver, metal7440-22-40.57194399.9900000.326022
Subtotal0.572000100.00000000.326054
Die EncapsulantDie EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins6.7844007.0000003.867278
Inorganic Silicon compoundsSilica, vitreous60676-86-084.32040087.00000048.064735
Inorganic compoundsCarbon Black1333-86-40.9692001.0000000.552468
Phenols and Phenolic ResinsOther phenolic resins4.8460005.0000002.762341
Subtotal96.920000100.000000055.246822
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.02700015.0000000.015391
Glycidyl ethersP-Tertbutylphenyl glycidyl ether3101-60-80.0126007.0000000.007182
Glycol Ethers and Acetates - Specific2-butoxyethyl acetate112-07-20.0018001.0000000.001026
Guanidine compounds1-cyanoguanidine461-58-50.0018001.0000000.001026
Organic compoundsProprietary Material-Other organic compounds.0.0018001.0000000.001026
Silver and its compoundsSilver, metal7440-22-40.13500075.0000000.076953
Subtotal0.180000100.00000000.102604
Epoxy Adhesive 2Epoxy AdhesiveAnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0011000.5000000.000627
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0011000.5000000.000627
Organic compoundsOther Bismaleimides0.10780049.0000000.061449
PolymersPolytetrafluoroethylene9002-84-00.08800040.0000000.050162
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.02200010.0000000.012540
Subtotal0.220000100.00000000.125405
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002000.0200000.000114
Tin and its compoundsTin, metal7440-31-50.99980099.9800000.569911
Subtotal1.000000100.00000000.570025
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped7.56635598.0000004.313011
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1544152.0000000.088021
Subtotal7.720770100.00000004.401032
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-311.40406098.0000006.500599
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2327362.0000000.132665
Subtotal11.636796100.00000006.633265
GlassInorganic Silicon compoundsFibrous-glass-wool65997-17-30.11931632.8510000.068013
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.12457234.2980000.071009
Organic compounds2,2,4-trimethyl-1,3-pentanediol-1-monoisobutyrate25265-77-40.11931632.8510000.068013
Subtotal0.363204100.00000000.207035
Total175.430905100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA6825BKW
Product content declaration of MMA6825BKW
上次修订 Last Revision (GMT):
Friday, 27 September 2024, 07:05:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA6825BKWLast Revision (GMT):
Friday, 27 September 2024, 07:05:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
9 Apr 2024
Test Report
9 Apr 2024
Test Report
9 Apr 2024
Test Report
9 Apr 2024
Copper Lead-FrameAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
CDA 194Test Report
2 Feb 2024
Test Report
2 Feb 2024
Test Report
2 Feb 2024
Test Report
2 Feb 2024
Die EncapsulantTest Report
16 Apr 2024
Test Report
16 Apr 2024
Test Report
16 Apr 2024
Test Report
16 Apr 2024
Epoxy Adhesive 1Test Report
7 Dec 2017
Test Report
7 Dec 2017
Test Report
7 Dec 2017
Test Report
7 Dec 2017
Epoxy Adhesive 2Test Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.