MMA6851KTW

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA6851KTWLast Revision (GMT):
Monday, 05 August 2024, 12:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA6851KTWSOT1574HQFN16176.950695 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 125 765742025-04-158Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.18565797.6450000.104920
Gold and its compoundsGold, metal7440-57-50.0004850.2550000.000274
Palladium and its compoundsPalladium, metal7440-05-30.0039932.1000000.002256
Subtotal0.190135100.00000000.107451
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-855.09394797.29100031.135197
Iron and its compoundsIron, metal7439-89-61.3420842.3700000.758451
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0096270.0170000.005440
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0940030.1660000.053123
Tin and its compoundsTin, metal7440-31-50.0169880.0300000.009601
Zinc and its compoundsZinc, metal7440-66-60.0713510.1260000.040323
Subtotal56.628000100.000000032.002135
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000570.0100000.000032
Silver and its compoundsSilver, metal7440-22-40.57194399.9900000.323222
Subtotal0.572000100.00000000.323254
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-074.82224077.20000042.284231
Inorganic Silicon compoundsSilicon dioxide7631-86-99.5950809.9000005.422460
Inorganic compoundsCarbon Black1333-86-40.4846000.5000000.273862
Organic Phosphorus compoundsOther organic phosphorous compounds0.1938400.2000000.109545
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.4583204.6000002.519527
PolymersPlastic: EP - Epoxide, Epoxy7.3659207.6000004.162696
Subtotal96.920000100.000000054.772319
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.02700015.0000000.015258
Glycidyl ethersP-Tertbutylphenyl glycidyl ether3101-60-80.0126007.0000000.007121
Glycol Ethers and Acetates - Specific2-butoxyethyl acetate112-07-20.0018001.0000000.001017
Guanidine compounds1-cyanoguanidine461-58-50.0018001.0000000.001017
Organic compoundsProprietary Material-Other organic compounds.0.0018001.0000000.001017
Silver and its compoundsSilver, metal7440-22-40.13500075.0000000.076292
Subtotal0.180000100.00000000.101723
Epoxy Adhesive 2Epoxy AdhesiveAnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0011000.5000000.000622
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0011000.5000000.000622
Organic compoundsOther Bismaleimides0.10780049.0000000.060921
PolymersPolytetrafluoroethylene9002-84-00.08800040.0000000.049731
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.02200010.0000000.012433
Subtotal0.220000100.00000000.124328
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0004820.0200000.000272
Tin and its compoundsTin, metal7440-31-52.40951899.9800001.361689
Subtotal2.410000100.00000001.361961
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped7.84000098.0000004.430613
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1600002.0000000.090421
Subtotal8.000000100.00000004.521033
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-311.53597998.0000006.519318
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2354282.0000000.133047
Subtotal11.771407100.00000006.652366
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0005921.0000000.000334
Boron and its compoundsBoron oxide1303-86-20.0047328.0000000.002674
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0017753.0000000.001003
Lead and its compoundsLead monooxide1317-36-80.03164753.5000000.017885
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02040834.5000000.011533
Subtotal0.059153100.00000000.033429
Total176.950695100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA6851KTW
Product content declaration of MMA6851KTW
上次修订 Last Revision (GMT):
Monday, 05 August 2024, 12:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA6851KTWLast Revision (GMT):
Monday, 05 August 2024, 12:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Copper Lead-FrameAG PLATINGTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
CDA 194Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
7 Dec 2017
Test Report
7 Dec 2017
Test Report
7 Dec 2017
Test Report
7 Dec 2017
Epoxy Adhesive 2Test Report
27 Mar 2025
Test Report
27 Mar 2025
Test Report
27 Mar 2025
Test Report
27 Mar 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Semiconductor Die 2CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.