MP3H6115A6U

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MP3H6115A6ULast Revision (GMT):
Friday, 06 February 2026, 06:47:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MP3H6115A6USOT1709-1SO8500.579147 mg YesNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 227 141742024-12-06PNot ApplicableNot ApplicableNot ApplicableNA / Not Available25030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-5100.61239599.99000020.099198
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0100620.0100000.002010
Subtotal100.622457100.000000020.101208
CapCapChromium and Chromium III compoundsChromium, metal7440-47-39.14170011.3000001.826225
Copper and its compoundsCopper, metal7440-50-80.6067500.7500000.121210
Inorganic Silicon compoundsSilicon7440-21-30.4045000.5000000.080806
Inorganic compoundsCarbon7440-44-00.0080900.0100000.001616
Inorganic compoundsSulfur7704-34-90.0040450.0050000.000808
Iron and its compoundsIron, metal7439-89-670.10794086.66000014.005366
Manganese and its compoundsManganese, metal7439-96-50.2022500.2500000.040403
Nickel and its compoundsNickel, metal7440-02-00.1213500.1500000.024242
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1415750.1750000.028282
Titanium and its compoundsTitanium, metal7440-32-60.1618000.2000000.032323
Subtotal80.900000100.000000016.161281
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-8205.66844197.60000041.086098
Iron and its compoundsIron, metal7439-89-65.0574212.4000001.010314
Subtotal210.725862100.000000042.096412
Gold PlatingGold and its compoundsGold, metal7440-57-50.07579899.9000000.015142
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000760.1000000.000015
Subtotal0.075873100.00000000.015157
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0010620.1000000.000212
Nickel and its compoundsNickel, metal7440-02-01.06116699.9000000.211988
Subtotal1.062228100.00000000.212200
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001270.1000000.000025
Palladium and its compoundsPalladium, metal7440-05-30.12632999.9000000.025237
Subtotal0.126456100.00000000.025262
Protective CoatingInorganic Silicon compoundsFibrous-glass-wool65997-17-322.48204254.9400004.491206
Inorganic compoundsSodium chloride7647-14-50.0245530.0600000.004905
PolymersPolyphenylene Sulfide (PPS)26125-40-618.41448645.0000003.678636
Subtotal40.921081100.00000008.174747
Die Encapsulant 1Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0026600.0100000.000531
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-226.59734099.9900005.313314
Subtotal26.600000100.00000005.313845
Die Encapsulant 2Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0026600.0100000.000531
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-226.59734099.9900005.313314
Subtotal26.600000100.00000005.313845
Epoxy AdhesiveEpoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0180003.0000000.003596
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.15000025.0000000.029965
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.15000025.0000000.029965
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.28200047.0000000.056335
Subtotal0.600000100.00000000.119861
Semiconductor DieDie SubstrateInorganic Silicon compoundsSilicon7440-21-312.03779598.0000002.404774
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2456692.0000000.049077
Subtotal12.283464100.00000002.453851
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006171.0000000.000123
Boron and its compoundsBoron oxide1303-86-20.0049388.0000000.000986
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0018523.0000000.000370
Lead and its compoundsLead monooxide1317-36-80.03302353.5000000.006597
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02129534.5000000.004254
Subtotal0.061726100.00000000.012331
Total500.579147100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MP3H6115A6U
Product content declaration of MP3H6115A6U
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 06:47:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
盖子
Cap
盖子
Cap
OOOOOOOOOO
铜引线框架,预封装,预镀镍钯金
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO

玻璃
Glass
XOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MP3H6115A6ULast Revision (GMT):
Friday, 06 February 2026, 06:47:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
CapTest Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuAU PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
CDA 194Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
FORTRON RESINTest Report
23 Jan 2026
Test Report
23 Jan 2026
Test Report
21 Jan 2026
Test Report
21 Jan 2026
NI PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
PD PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Die Encapsulant 1Test Report
14 Nov 2024
Test Report
14 Nov 2024
Test Report
14 Nov 2024
Test Report
14 Nov 2024
Die Encapsulant 2Test Report
14 Nov 2024
Test Report
14 Nov 2024
Test Report
14 Nov 2024
Test Report
14 Nov 2024
Epoxy AdhesiveTest Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Semiconductor DieTest Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.