MPC8347EZUAJDB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8347EZUAJDBLast Revision (GMT):
Friday, 24 September 2021, 02:33:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347EZUAJDBSOT1706-1LBGA6729404.388737 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 241 045572023-11-249Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-542.77945999.9900000.454888
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0042780.0100000.000046
Subtotal42.783737100.00000000.454934
Die Encapsulant 1Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-01.5931506.3726000.016941
AnhydridesSubstituted phthalic anhydride34090-76-11.5931506.3726000.016941
Epoxy Resins3,4-Epoxycyclohexanecarboxylic acid (3,4-epoxycyclohexylmethyl) ester2386-87-01.4545255.8181000.015466
Epoxy ResinsBisphenol A diglycidyl ether1675-54-31.4545255.8181000.015466
Inorganic Silicon compoundsQuartz14808-60-718.16137572.6455000.193116
Inorganic compoundsCarbon Black1333-86-40.1052500.4210000.001119
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.5392502.1570000.005734
Small Mineral and Ceramic FibersCristobalite14464-46-10.0987750.3951000.001050
Subtotal25.000000100.00000000.265833
Die Encapsulant 2Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-030.44167915.6593000.323696
Antimony OxidesAntimony(V) oxide1314-60-90.7509670.3863000.007985
Bismuth and its compoundsBismuth, metal7440-69-90.8524440.4385000.009064
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-630.44167915.6593000.323696
Inorganic Silicon compoundsSilica, vitreous60676-86-0131.91323067.8566001.402677
Subtotal194.400000100.00000002.067120
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.40000012.0000000.057420
Epoxy ResinsProprietary Material-Other Epoxy resins3.1500007.0000000.033495
Silver and its compoundsSilver, metal7440-22-436.45000081.0000000.387585
Subtotal45.000000100.00000000.478500
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.312620
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.006380
Subtotal30.000000100.00000000.319000
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1321.19380036.0000003.415361
Silver and its compoundsSilver, metal7440-22-417.8441002.0000000.189742
Tin and its compoundsTin, metal7440-31-5553.16710062.0000005.882010
Subtotal892.205000100.00000009.487113
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuBarium and its compoundsBarium sulfate7727-43-71.1935500.0146000.012691
Chromium and Chromium III compoundsChromium, metal7440-47-30.0817500.0010000.000869
Copper and its compoundsCopper Phthalocyanine Green1328-53-60.0817500.0010000.000869
Copper and its compoundsCopper, metal7440-50-88040.40680098.35360085.496325
Epoxy ResinsProprietary Material-Other Non-halogenated Epoxy resins16.3908750.2005000.174290
Gold and its compoundsGold, metal7440-57-50.9156000.0112000.009736
Inorganic Silicon compoundsOther silica compounds0.3924000.0048000.004172
Inorganic compoundsOther inorganic compounds0.7030500.0086000.007476
Manganese and its compoundsOther manganese compounds0.8665500.0106000.009214
Miscellaneous substancesOther miscellaneous substances (less than 10%).13.9138500.1702000.147951
Nickel and its compoundsNickel, metal7440-02-03.2945250.0403000.035032
Organic compoundsOther organic compounds.13.7830500.1686000.146560
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-03.8095500.0466000.040508
PolymersHexafluoropropene, polymer with tetrafluoroethylene25067-11-20.5804250.0071000.006172
PolymersOther polymers69.8063250.8539000.742274
Zinc and its compoundsZinc, metal7440-66-60.0817500.0010000.000869
Zirconium and its compoundsZirconium, metal7440-67-78.6982000.1064000.092491
Subtotal8175.000000100.000000086.927500
Total9404.388737100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8347EZUAJDB
Product content declaration of MPC8347EZUAJDB
上次修订 Last Revision (GMT):
Friday, 24 September 2021, 02:33:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8347EZUAJDBLast Revision (GMT):
Friday, 24 September 2021, 02:33:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Die Encapsulant 1Test Report
3 Apr 2019
Test Report
3 Apr 2019
Test Report
3 Apr 2019
Not Available
Die Encapsulant 2Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.