MPF0900AMDA0ES

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPF0900AMDA0ESLast Revision (GMT):
Saturday, 11 July 2026, 10:39:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPF0900AMDA0ESSOT684HVQFN56178.239927 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 660 965572026-01-27B3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-82.28816596.5500001.283755
Gold and its compoundsGold, metal7440-57-50.0082950.3500000.004654
Palladium and its compoundsPalladium, metal7440-05-30.0734683.1000000.041218
Subtotal2.369927100.00000001.329627
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-847.08936097.52000026.419086
Iron and its compoundsIron, metal7439-89-61.1105982.3000000.623092
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0144860.0300000.008127
Zinc and its compoundsZinc, metal7440-66-60.0724300.1500000.040636
Subtotal48.286875100.000000027.090942
Gold PlatingGold and its compoundsGold, metal7440-57-50.00487099.9000000.002732
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.1000000.000003
Subtotal0.004875100.00000000.002735
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0004390.1000000.000246
Nickel and its compoundsNickel, metal7440-02-00.43831199.9000000.245911
Subtotal0.438750100.00000000.246157
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.1000000.000011
Palladium and its compoundsPalladium, metal7440-05-30.01948199.9000000.010929
Subtotal0.019500100.00000000.010940
Die EncapsulantDie EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins4.2983393.6072002.411547
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-61.8420941.5459001.033492
Inorganic Silicon compoundsSilica, vitreous60676-86-0101.73964285.38070057.080164
Inorganic compoundsCarbon Black1333-86-40.2167520.1819000.121607
Magnesium and its compoundsMagnesium dihydroxide1309-42-84.2742693.5870002.398042
Organic Phosphorus compoundsOther organic phosphorous compounds0.0944940.0793000.053015
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-80.3766650.3161000.211325
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-64.3311093.6347002.429932
Zinc and its compoundsZinc Hydroxide20427-58-11.9866351.6672001.114585
Subtotal119.160000100.000000066.853708
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther Bismaleimides0.32370019.5000000.181609
PolymersMethylacrylic acid, Pd (2+) salt1947330-20-20.0083000.5000000.004657
Silver and its compoundsSilver, metal7440-22-41.32800080.0000000.745063
Subtotal1.660000100.00000000.931329
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-36.17400098.0000003.463870
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1260002.0000000.070691
Subtotal6.300000100.00000003.534562
Total178.239927100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPF0900AMDA0ES
Product content declaration of MPF0900AMDA0ES
上次修订 Last Revision (GMT):
Saturday, 11 July 2026, 10:39:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPF0900AMDA0ESLast Revision (GMT):
Saturday, 11 July 2026, 10:39:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGNot AvailableNot AvailableNot AvailableNot Available
C194Not AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
PD PLATINGNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
31 Oct 2025
Test Report
31 Oct 2025
Test Report
31 Oct 2025
Test Report
31 Oct 2025
Epoxy AdhesiveTest Report
25 May 2026
Test Report
25 May 2026
Test Report
25 May 2026
Test Report
25 May 2026
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.