MPL115A1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPL115A1Last Revision (GMT):
Thursday, 07 March 2024, 06:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPL115A1SOT1769-1TSON832.700001 mg YesNoYesNickel/Gold (Ni/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 229 281572025-06-179Not ApplicableNot ApplicableNot Applicable1 / Unlimited24530 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.09900199.0000000.302755
Palladium and its compoundsPalladium, metal7440-05-30.0010001.0000000.003058
Subtotal0.100001100.00000000.305813
CapCapChromium and Chromium III compoundsChromium, metal7440-47-32.46600018.0000007.541284
Copper and its compoundsCopper, metal7440-50-80.2740002.0000000.837920
Iron and its compoundsIron, metal7439-89-69.11050066.50000027.860855
Manganese and its compoundsManganese, metal7439-96-50.1370001.0000000.418960
Molybdenum and its compoundsMolybdenum, metal7439-98-70.2055001.5000000.628440
Nickel and its compoundsNickel, metal7440-02-01.50700011.0000004.608563
Subtotal13.700000100.000000041.896023
Die EncapsulantDie EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0005000.2500000.001529
Organic Silicon compoundsOther organic Silicon Compounds0.0020001.0000000.006116
Organic Silicon compoundsSiloxanes and Silicones, di-Me, mono(vinyl group)-terminated68952-00-10.19750098.7500000.603975
Subtotal0.200000100.00000000.611621
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0104005.2000000.031804
Epoxy ResinsProprietary Material-Other Epoxy resins0.0104005.2000000.031804
Imidazole compoundsProprietary Material-Other imidazole compounds0.0022001.1000000.006728
Silver and its compoundsSilver, metal7440-22-40.17700088.5000000.541284
Subtotal0.200000100.00000000.611621
Epoxy Adhesive 2Epoxy AdhesiveOrganic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.11996019.9933000.366849
Platinum and its compoundsOther platinum compounds0.0002000.0333000.000611
PolymersPlastic: SI - Silicone Rubber0.47984079.9734001.467402
Subtotal0.600000100.00000001.834862
Semiconductor Die 1DieInorganic Silicon compoundsSilicon7440-21-35.13182798.00000015.693660
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1047312.0000000.320279
Subtotal5.236558100.000000016.013939
GlassInorganic Silicon compoundsFibrous-glass-wool65997-17-30.05369232.8510000.164196
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.05605734.2980000.171429
Organic compounds2,2,4-trimethyl-1,3-pentanediol-1-monoisobutyrate25265-77-40.05369232.8510000.164196
Subtotal0.163442100.00000000.499822
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-33.92000098.00000011.987767
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0800002.0000000.244648
Subtotal4.000000100.000000012.232416
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAluminum and its compoundsAluminum Hydroxide21645-51-20.97070011.4200002.968501
Barium and its compoundsBarium sulfate7727-43-70.2132562.5089000.652161
Copper and its compoundsCopper, metal7440-50-83.09594736.4229009.467726
Epoxy ResinsEpikote 86228064-14-40.5981117.0366001.829086
Epoxy ResinsProprietary Material-Other Non-halogenated Epoxy resins0.5711416.7193001.746607
Gold and its compoundsGold, metal7440-57-50.0980471.1535000.299839
Inorganic Silicon compoundsFibrous-glass-wool65997-17-31.98184323.3158006.060682
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1703662.0043000.520995
Nickel and its compoundsNickel, metal7440-02-00.4770205.6120001.458777
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.3235703.8067000.989509
Subtotal8.500000100.000000025.993883
Total32.700001100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPL115A1
Product content declaration of MPL115A1
上次修订 Last Revision (GMT):
Thursday, 07 March 2024, 06:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPL115A1Last Revision (GMT):
Thursday, 07 March 2024, 06:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
CapTest Report
27 Aug 2024
Test Report
27 Aug 2024
Test Report
27 Aug 2024
Test Report
27 Aug 2024
Die EncapsulantTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
8 Aug 2023
Test Report
8 Aug 2023
Epoxy Adhesive 1Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Epoxy Adhesive 2Test Report
11 Mar 2025
Test Report
11 Mar 2025
Test Report
11 Mar 2025
Test Report
11 Mar 2025
Semiconductor Die 1CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Substrate, Pre-plated NiAuCOPPER FOILTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
HL832Test Report
16 Apr 2019
Test Report
16 Apr 2019
Test Report
16 Apr 2019
Test Report
16 Apr 2019
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.