MPX2100A

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPX2100ALast Revision (GMT):
Friday, 06 February 2026, 06:52:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPX2100ASOT1772-1UNIBODY4F793.567308 mg NoNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 167 041172025-03-12KNot ApplicableNot ApplicableNot ApplicableNA / Not Available22030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-583.84366399.99000010.565413
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0083850.0100000.001057
Subtotal83.852048100.000000010.566470
CapCapChromium and Chromium III compoundsChromium, metal7440-47-332.23890011.3000004.062529
Copper and its compoundsCopper, metal7440-50-82.1397500.7500000.269637
Inorganic Silicon compoundsSilicon7440-21-31.4265000.5000000.179758
Inorganic compoundsCarbon7440-44-00.0285300.0100000.003595
Inorganic compoundsSulfur7704-34-90.0142650.0050000.001798
Iron and its compoundsIron, metal7439-89-6247.24098086.66000031.155641
Manganese and its compoundsManganese, metal7439-96-50.7132500.2500000.089879
Nickel and its compoundsNickel, metal7440-02-00.4279500.1500000.053927
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.4992750.1750000.062915
Titanium and its compoundsTitanium, metal7440-32-60.5706000.2000000.071903
Subtotal285.300000100.000000035.951582
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-8163.44173897.60000020.595826
Iron and its compoundsIron, metal7439-89-64.0190592.4000000.506455
Subtotal167.460797100.000000021.102280
Gold PlatingGold and its compoundsGold, metal7440-57-50.05067599.9000000.006386
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000510.1000000.000006
Subtotal0.050726100.00000000.006392
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006930.1000000.000087
Nickel and its compoundsNickel, metal7440-02-00.69255099.9000000.087271
Subtotal0.693244100.00000000.087358
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000680.1000000.000008
Palladium and its compoundsPalladium, metal7440-05-30.06756699.9000000.008514
Subtotal0.067634100.00000000.008523
Die Encapsulant 1Die EncapsulantOrganic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.3477300.3061000.043819
Organic Silicon compoundsDimethyl Siloxane69430-24-65.2162854.5918000.657321
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones108.03598695.10210013.613966
Subtotal113.600000100.000000014.315106
Die Encapsulant 2Die EncapsulantAntimony OxidesAntimony(III) oxide1309-64-42.8400002.5000000.357878
Brominated Flame Retardants (excluding banned groups)Bromophenol, formaldehyde, epichlorohydrin polymer68541-56-04.5440004.0000000.572604
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-218.17600016.0000002.290417
Inorganic Silicon compoundsSilica, vitreous60676-86-077.24800068.0000009.734272
Inorganic compoundsCarbon Black1333-86-40.5680000.5000000.071576
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins10.2240009.0000001.288360
Subtotal113.600000100.000000014.315106
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2460003.0000000.030999
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-92.05000025.0000000.258327
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-12.05000025.0000000.258327
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-23.85400047.0000000.485655
Subtotal8.200000100.00000001.033309
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins7.29800089.0000000.919645
Epoxy ResinsOther Non-halogenated Epoxy resins0.82000010.0000000.103331
Inorganic compoundsCarbon Black1333-86-40.0820001.0000000.010333
Subtotal8.200000100.00000001.033309
Epoxy Adhesive 3Epoxy AdhesiveAluminum and its compoundsProprietary Material-Other aluminum compounds3.69000045.0000000.464989
Guanidine compoundsOther guanidine compounds0.2050002.5000000.025833
Inorganic compoundsCarbon Black1333-86-40.2050002.5000000.025833
Phenols and Phenolic ResinsOther phenolic resins4.10000050.0000000.516654
Subtotal8.200000100.00000001.033309
Semiconductor DieDie SubstrateInorganic Silicon compoundsSilicon7440-21-34.23472398.0000000.533631
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0864232.0000000.010890
Subtotal4.321146100.00000000.544522
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0002171.0000000.000027
Boron and its compoundsBoron oxide1303-86-20.0017378.0000000.000219
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0006513.0000000.000082
Lead and its compoundsLead monooxide1317-36-80.01161753.5000000.001464
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.00749134.5000000.000944
Subtotal0.021714100.00000000.002736
Total793.567308100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPX2100A
Product content declaration of MPX2100A
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 06:52:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
盖子
Cap
盖子
Cap
OOOOOOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO

玻璃
Glass
XOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPX2100ALast Revision (GMT):
Friday, 06 February 2026, 06:52:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
CapTest Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
C194Not AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
PD PLATINGNot AvailableNot AvailableNot AvailableNot Available
Die Encapsulant 1Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Die Encapsulant 2Test Report
19 Jun 2025
Test Report
19 Jun 2025
Not AvailableNot Available
Epoxy Adhesive 1Test Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
Epoxy Adhesive 2Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Epoxy Adhesive 3Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Semiconductor DieTest Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.