MPX5050GP1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPX5050GP1Last Revision (GMT):
Monday, 26 January 2026, 12:04:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPX5050GP1SOT1852-1SENSOR6F3752.550731 mg NoYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 137 361172023-11-24GNA / Not Available22030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-5165.01433899.9900004.397391
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0165030.0100000.000440
Subtotal165.030841100.00000004.397831
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-8368.81029297.6000009.828256
Iron and its compoundsIron, metal7439-89-69.0691052.4000000.241678
Subtotal377.879398100.000000010.069934
Gold PlatingGold and its compoundsGold, metal7440-57-50.11434999.9000000.003047
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001150.1000000.000003
Subtotal0.114464100.00000000.003050
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0015640.1000000.000042
Nickel and its compoundsNickel, metal7440-02-01.56275799.9000000.041645
Subtotal1.564321100.00000000.041687
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001530.1000000.000004
Palladium and its compoundsPalladium, metal7440-05-30.15246599.9000000.004063
Subtotal0.152617100.00000000.004067
Die Encapsulant 1Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0150300.0100000.000400
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-2150.28497099.9900004.004875
Subtotal150.300000100.00000004.005276
Die Encapsulant 2Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0150300.0100000.000400
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-2150.28497099.9900004.004875
Subtotal150.300000100.00000004.005276
Die Encapsulant 3Die EncapsulantAntimony OxidesAntimony(III) oxide1309-64-425.4075002.5000000.677073
Brominated Flame Retardants (excluding banned groups)Bromophenol, formaldehyde, epichlorohydrin polymer68541-56-040.6520004.0000001.083317
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2162.60800016.0000004.333266
Inorganic Silicon compoundsSilica, vitreous60676-86-0691.08400068.00000018.416380
Inorganic compoundsCarbon Black1333-86-45.0815000.5000000.135415
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins91.4670009.0000002.437462
Subtotal1016.300000100.000000027.082912
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2340003.0000000.006236
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-91.95000025.0000000.051965
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-11.95000025.0000000.051965
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-23.66600047.0000000.097694
Subtotal7.800000100.00000000.207859
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins137.68300089.0000003.669051
Epoxy ResinsOther Non-halogenated Epoxy resins15.47000010.0000000.412253
Inorganic compoundsCarbon Black1333-86-41.5470001.0000000.041225
Subtotal154.700000100.00000004.122529
PortPortAntimony OxidesAntimony(III) oxide1309-64-451.7230003.0000001.378343
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3431.02500025.00000011.486187
Inorganic compoundsCarbon Black1333-86-417.2410001.0000000.459448
Magnesium and its compoundsTalc14807-96-617.2410001.0000000.459448
Miscellaneous substancesOther miscellaneous substances (less than 10%).170.6859009.9000004.548530
Non-Halogenated Organic Compounds - SpecificTetrahydrofuran109-99-91.7241000.1000000.045945
PolymersPolybutylene terephthalate (PBT)30965-26-51034.46000060.00000027.566849
Subtotal1724.100000100.000000045.944749
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-34.22290898.0000000.112534
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0861822.0000000.002297
Subtotal4.309090100.00000000.114831
Total3752.550731100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPX5050GP1
Product content declaration of MPX5050GP1
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 12:04:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 3
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
端口
Port
端口
Port
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPX5050GP1Last Revision (GMT):
Monday, 26 January 2026, 12:04:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
C194Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
NI PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
PD PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Die Encapsulant 1Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Die Encapsulant 2Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Die Encapsulant 3Test Report
19 Jun 2025
Test Report
19 Jun 2025
Not AvailableNot Available
Epoxy Adhesive 1Test Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
Epoxy Adhesive 2Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
PortTest Report
28 Jan 2026
Test Report
28 Jan 2026
Not AvailableNot Available
Semiconductor DieTest Report
30 Oct 2025
Test Report
30 Oct 2025
Test Report
30 Oct 2025
Test Report
30 Oct 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.