MPXA6115AC7U

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPXA6115AC7ULast Revision (GMT):
Monday, 13 July 2026, 05:58:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPXA6115AC7USOT1863-1SO81295.745066 mg YesNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 167 091742026-08-06LNot ApplicableNot ApplicableNot ApplicableNA / Not Available24530 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.99977699.9900000.077158
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001000.0100000.000008
Subtotal0.999876100.00000000.077166
CapCapChromium and Chromium III compoundsChromium, metal7440-47-322.12540011.3000001.707543
Copper and its compoundsCopper, metal7440-50-81.4685000.7500000.113333
Inorganic Silicon compoundsSilicon7440-21-30.9790000.5000000.075555
Inorganic compoundsCarbon7440-44-00.0195800.0100000.001511
Inorganic compoundsSulfur7704-34-90.0097900.0050000.000755
Iron and its compoundsIron, metal7439-89-6169.68028086.66000013.095190
Manganese and its compoundsManganese, metal7439-96-50.4895000.2500000.037777
Nickel and its compoundsNickel, metal7440-02-00.2937000.1500000.022666
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3426500.1750000.026444
Titanium and its compoundsTitanium, metal7440-32-60.3916000.2000000.030222
Subtotal195.800000100.000000015.110997
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-8419.28298397.60000032.358447
Iron and its compoundsIron, metal7439-89-610.3102372.4000000.795700
Subtotal429.593220100.000000033.154147
Gold PlatingGold and its compoundsGold, metal7440-57-50.23763299.9000000.018339
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002380.1000000.000018
Subtotal0.237870100.00000000.018358
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0030130.1000000.000233
Nickel and its compoundsNickel, metal7440-02-03.01000799.9000000.232299
Subtotal3.013020100.00000000.232532
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003960.1000000.000031
Palladium and its compoundsPalladium, metal7440-05-30.39605499.9000000.030566
Subtotal0.396450100.00000000.030596
Protective CoatingInorganic Silicon compoundsFibrous-glass-wool65997-17-3197.66882854.96000015.255225
Inorganic compoundsSodium chloride7647-14-50.2517620.0700000.019430
PolymersPolyphenylene Sulfide (PPS)26125-40-6161.73885044.97000012.482305
Subtotal359.659440100.000000027.756960
Die Encapsulant 1Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0018700.0100000.000144
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-218.69813099.9900001.443041
Subtotal18.700000100.00000001.443185
Die Encapsulant 2Die EncapsulantMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0018700.0100000.000144
Organic Silicon compoundsSiloxanes and Silicones, Me 3,3,3-trifluoropropyl, hydroxy-terminated68607-77-218.69813099.9900001.443041
Subtotal18.700000100.00000001.443185
Epoxy AdhesiveEpoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0840003.0000000.006483
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.70000025.0000000.054023
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.70000025.0000000.054023
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.31600047.0000000.101563
Subtotal2.800000100.00000000.216092
PortPortInorganic Silicon compoundsFibrous-glass-wool65997-17-3101.40000040.0000007.825613
Inorganic compoundsCarbon Black1333-86-41.2675000.5000000.097820
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.5350001.0000000.195640
PolymersPolyphenylene Sulfide (PPS)26125-40-6148.29750058.50000011.444960
Subtotal253.500000100.000000019.564034
Semiconductor DieGlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006171.0000000.000048
Boron and its compoundsBoron oxide1303-86-20.0049388.0000000.000381
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0018523.0000000.000143
Lead and its compoundsLead monooxide1317-36-80.03302353.5000000.002549
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02129534.5000000.001643
Subtotal0.061726100.00000000.004764
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-312.03779598.0000000.929025
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2456692.0000000.018960
Subtotal12.283464100.00000000.947985
Total1295.745066100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPXA6115AC7U
Product content declaration of MPXA6115AC7U
上次修订 Last Revision (GMT):
Monday, 13 July 2026, 05:58:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
盖子
Cap
盖子
Cap
OOOOOOOOOO
铜引线框架,预封装,预镀镍钯金
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
端口
Port
端口
Port
OOOOOOOOOO
半导体芯片
Semiconductor Die
玻璃
Glass
XOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPXA6115AC7ULast Revision (GMT):
Monday, 13 July 2026, 05:58:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
CapTest Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuAU PLATINGTest Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
C194Not AvailableNot AvailableNot AvailableNot Available
FORTRON RESINNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
PD PLATINGTest Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
Test Report
1 Jul 2026
Die Encapsulant 1Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Die Encapsulant 2Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
27 Oct 2025
Epoxy AdhesiveTest Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
Test Report
26 Mar 2026
PortTest Report
23 Jul 2025
Test Report
23 Jul 2025
Test Report
23 Jul 2025
Test Report
23 Jul 2025
Semiconductor DieTest Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.