MPXHZ6115A6U

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPXHZ6115A6ULast Revision (GMT):
Friday, 06 February 2026, 06:50:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPXHZ6115A6USOT1709-1SO8373.956656 mg YesNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 241 641742023-11-24SNot ApplicableNot ApplicableNot ApplicableNA / Not Available25030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.59990699.9900000.160421
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.0100000.000016
Subtotal0.599966100.00000000.160437
CapCapChromium and Chromium III compoundsChromium, metal7440-47-39.14170011.3000002.444588
Copper and its compoundsCopper, metal7440-50-80.6067500.7500000.162251
Inorganic Silicon compoundsSilicon7440-21-30.4045000.5000000.108168
Inorganic compoundsCarbon7440-44-00.0080900.0100000.002163
Inorganic compoundsSulfur7704-34-90.0040450.0050000.001082
Iron and its compoundsIron, metal7439-89-670.10794086.66000018.747611
Manganese and its compoundsManganese, metal7439-96-50.2022500.2500000.054084
Nickel and its compoundsNickel, metal7440-02-00.1213500.1500000.032450
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1415750.1750000.037859
Titanium and its compoundsTitanium, metal7440-32-60.1618000.2000000.043267
Subtotal80.900000100.000000021.633523
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-8205.66844197.60000054.997936
Iron and its compoundsIron, metal7439-89-65.0574212.4000001.352408
Subtotal210.725862100.000000056.350344
Gold PlatingGold and its compoundsGold, metal7440-57-50.07579899.9000000.020269
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000760.1000000.000020
Subtotal0.075873100.00000000.020289
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0010620.1000000.000284
Nickel and its compoundsNickel, metal7440-02-01.06116699.9000000.283767
Subtotal1.062228100.00000000.284051
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001270.1000000.000034
Palladium and its compoundsPalladium, metal7440-05-30.12632999.9000000.033782
Subtotal0.126456100.00000000.033816
Protective CoatingInorganic Silicon compoundsFibrous-glass-wool65997-17-322.48204254.9400006.011938
Inorganic compoundsSodium chloride7647-14-50.0245530.0600000.006566
PolymersPolyphenylene Sulfide (PPS)26125-40-618.41448645.0000004.924230
Subtotal40.921081100.000000010.942733
Die Encapsulant 1Die EncapsulantOrganic Silicon compoundsFluorosilicone monomer (fluorosilicone rubber)2374-14-310.37400078.0000002.774118
PolymersOxetane, 2,2,3,3-tetrafluoro-homopolymer, fluorinated113114-19-52.92600022.0000000.782444
Subtotal13.300000100.00000003.556562
Die Encapsulant 2Die EncapsulantOrganic Silicon compoundsFluorosilicone monomer (fluorosilicone rubber)2374-14-310.37400078.0000002.774118
PolymersOxetane, 2,2,3,3-tetrafluoro-homopolymer, fluorinated113114-19-52.92600022.0000000.782444
Subtotal13.300000100.00000003.556562
Epoxy AdhesiveEpoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0180003.0000000.004813
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.15000025.0000000.040112
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.15000025.0000000.040112
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.28200047.0000000.075410
Subtotal0.600000100.00000000.160446
Semiconductor DieDie SubstrateInorganic Silicon compoundsSilicon7440-21-312.03779598.0000003.219035
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2456692.0000000.065695
Subtotal12.283464100.00000003.284729
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006171.0000000.000165
Boron and its compoundsBoron oxide1303-86-20.0049388.0000000.001321
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0018523.0000000.000495
Lead and its compoundsLead monooxide1317-36-80.03302353.5000000.008831
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02129534.5000000.005695
Subtotal0.061726100.00000000.016506
Total373.956656100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPXHZ6115A6U
Product content declaration of MPXHZ6115A6U
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 06:50:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
盖子
Cap
盖子
Cap
OOOOOOOOOO
铜引线框架,预封装,预镀镍钯金
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO

玻璃
Glass
XOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPXHZ6115A6ULast Revision (GMT):
Friday, 06 February 2026, 06:50:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
CapTest Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuAU PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
CDA 194Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
FORTRON RESINTest Report
23 Jan 2026
Test Report
23 Jan 2026
Test Report
21 Jan 2026
Test Report
21 Jan 2026
NI PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
PD PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Die Encapsulant 1Test Report
7 Jan 2025
Test Report
7 Jan 2025
Test Report
7 Jan 2025
Test Report
7 Jan 2025
Die Encapsulant 2Test Report
7 Jan 2025
Test Report
7 Jan 2025
Test Report
7 Jan 2025
Test Report
7 Jan 2025
Epoxy AdhesiveTest Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Semiconductor DieTest Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
Test Report
12 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.