MPXV2202GP

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPXV2202GPLast Revision (GMT):
Monday, 26 January 2026, 03:40:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPXV2202GPSOT1693-3SO81925.351223 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 253 481172025-11-18HNA / Not Available24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-5185.27272499.9900009.622801
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0185290.0100000.000962
Subtotal185.291253100.00000009.623764
CapCapChromium and Chromium III compoundsChromium, metal7440-47-322.12540011.3000001.149162
Copper and its compoundsCopper, metal7440-50-81.4685000.7500000.076272
Inorganic Silicon compoundsSilicon7440-21-30.9790000.5000000.050848
Inorganic compoundsCarbon7440-44-00.0195800.0100000.001017
Inorganic compoundsSulfur7704-34-90.0097900.0050000.000508
Iron and its compoundsIron, metal7439-89-6169.68028086.6600008.812952
Manganese and its compoundsManganese, metal7439-96-50.4895000.2500000.025424
Nickel and its compoundsNickel, metal7440-02-00.2937000.1500000.015254
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3426500.1750000.017797
Titanium and its compoundsTitanium, metal7440-32-60.3916000.2000000.020339
Subtotal195.800000100.000000010.169573
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-8418.85640297.60000021.754805
Iron and its compoundsIron, metal7439-89-610.2997482.4000000.534954
Subtotal429.156150100.000000022.289759
Gold PlatingGold and its compoundsGold, metal7440-57-50.23739099.9000000.012330
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002380.1000000.000012
Subtotal0.237628100.00000000.012342
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0030100.1000000.000156
Nickel and its compoundsNickel, metal7440-02-03.00694499.9000000.156176
Subtotal3.009955100.00000000.156333
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003960.1000000.000021
Palladium and its compoundsPalladium, metal7440-05-30.39565199.9000000.020549
Subtotal0.396047100.00000000.020570
Protective CoatingInorganic Silicon compoundsFibrous-glass-wool65997-17-3197.46771954.96000010.256192
Inorganic compoundsSodium chloride7647-14-50.2515050.0700000.013063
PolymersPolyphenylene Sulfide (PPS)26125-40-6161.57429644.9700008.391939
Subtotal359.293521100.000000018.661194
Die EncapsulantDie EncapsulantOrganic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.1126450.3061000.005851
Organic Silicon compoundsDimethyl Siloxane69430-24-61.6897824.5918000.087765
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones34.99757395.1021001.817724
Subtotal36.800000100.00000001.911340
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600003.0000000.003116
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.50000025.0000000.025969
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.50000025.0000000.025969
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.94000047.0000000.048822
Subtotal2.000000100.00000000.103877
Epoxy Adhesive 2Epoxy AdhesiveAluminum and its compoundsProprietary Material-Other aluminum compounds9.31500045.0000000.483808
Guanidine compoundsOther guanidine compounds0.5175002.5000000.026878
Inorganic compoundsCarbon Black1333-86-40.5175002.5000000.026878
Phenols and Phenolic ResinsOther phenolic resins10.35000050.0000000.537564
Subtotal20.700000100.00000001.075128
PortPortInorganic Silicon compoundsFibrous-glass-wool65997-17-3275.28000040.00000014.297651
Inorganic compoundsCarbon Black1333-86-43.4410000.5000000.178721
Miscellaneous substancesOther miscellaneous substances (less than 10%).6.8820001.0000000.357441
PolymersPolyphenylene Sulfide (PPS)26125-40-6402.59700058.50000020.910315
Subtotal688.200000100.000000035.744128
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-34.37733798.0000000.227353
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0893332.0000000.004640
Subtotal4.466670100.00000000.231992
Total1925.351223100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPXV2202GP
Product content declaration of MPXV2202GP
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 03:40:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
盖子
Cap
盖子
Cap
OOOOOOOOOO
铜引线框架,预封装,预镀镍钯金
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
端口
Port
端口
Port
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPXV2202GPLast Revision (GMT):
Monday, 26 January 2026, 03:40:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
CapTest Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Copper Lead-Frame, Pre-Molded, Pre-Plated NiPdAuAU PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
CDA 194Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
FORTRON RESINTest Report
6 Feb 2025
Test Report
6 Feb 2025
Test Report
20 Feb 2025
Test Report
20 Feb 2025
NI PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
PD PLATINGTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Die EncapsulantTest Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Epoxy Adhesive 1Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Epoxy Adhesive 2Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
PortTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Semiconductor DieTest Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.