NTM88K125ST1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NTM88K125ST1Last Revision (GMT):
Saturday, 11 July 2026, 03:30:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NTM88K125ST1SOT1931HQFN24115.780000 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 652 555282025-03-07O3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.03999699.9900000.034545
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Subtotal0.040000100.00000000.034548
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.08689596.5500000.075052
Gold and its compoundsGold, metal7440-57-50.0003150.3500000.000272
Palladium and its compoundsPalladium, metal7440-05-30.0027903.1000000.002410
Subtotal0.090000100.00000000.077734
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-823.72105797.52000020.488044
Iron and its compoundsIron, metal7439-89-60.5594592.3000000.483209
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0072970.0300000.006303
Zinc and its compoundsZinc, metal7440-66-60.0364860.1500000.031514
Subtotal24.324300100.000000021.009069
Gold PlatingGold and its compoundsGold, metal7440-57-50.00245599.9000000.002120
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Subtotal0.002457100.00000000.002122
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002330.1000000.000202
Nickel and its compoundsNickel, metal7440-02-00.23318299.9000000.201401
Subtotal0.233415100.00000000.201602
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.1000000.000008
Palladium and its compoundsPalladium, metal7440-05-30.00981899.9000000.008480
Subtotal0.009828100.00000000.008488
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3754007.0000002.915357
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43134079.70000033.193419
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82200010.0000004.164795
Inorganic compoundsCarbon Black1333-86-40.1446600.3000000.124944
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4466003.0000001.249439
Subtotal48.220000100.000000041.647953
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.00200010.0000000.001727
PolymersSilicon Resin0.01800090.0000000.015547
Subtotal0.020000100.00000000.017274
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0500005.0000000.043185
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.15000015.0000000.129556
Inorganic Silicon compoundsSilicon dioxide7631-86-90.50000050.0000000.431854
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.15000015.0000000.129556
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-00.15000015.0000000.129556
Subtotal1.000000100.00000000.863707
Epoxy Adhesive 3Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.75000075.0000000.647780
Organic compoundsOther organic compounds.0.0150001.5000000.012956
PolymersPlastic: EP - Epoxide, Epoxy0.23500023.5000000.202971
Subtotal1.000000100.00000000.863707
Epoxy Adhesive 4Epoxy AdhesiveInorganic Silicon compoundsSilica, vitreous60676-86-00.0145500.5000000.012567
Inorganic compoundsCarbon Black1333-86-40.0014550.0500000.001257
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1149453.9500000.099279
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.72750025.0000000.628347
PolymersPlastic: EP - Epoxide, Epoxy2.05155070.5000001.771938
Subtotal2.910000100.00000002.513387
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255003.942147
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.207473
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010381
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004144
Iron and its compoundsIron, metal7439-89-616.57917769.10870014.319552
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.311219
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624001.919200
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006216
Subtotal23.990000100.000000020.720332
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-34.21400098.0000003.639661
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0860002.0000000.074279
Subtotal4.300000100.00000003.713940
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-34.21400098.0000003.639661
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0860002.0000000.074279
Subtotal4.300000100.00000003.713940
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.33320098.0000000.287787
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0068002.0000000.005873
Subtotal0.340000100.00000000.293660
Thermally Conductive Gel 1Thermally Conductive GelOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600006.0000000.051822
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.27000027.0000000.233201
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.67000067.0000000.578684
Subtotal1.000000100.00000000.863707
Thermally Conductive Gel 2Thermally Conductive GelOrganic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.45454436.3636001.256300
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.42424460.6061002.093837
Organic Silicon compoundsTetra (trimethylsiloxy) silane3555-47-30.1212123.0303000.104692
Subtotal4.000000100.00000003.454828
Total115.780000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NTM88K125ST1
Product content declaration of NTM88K125ST1
上次修订 Last Revision (GMT):
Saturday, 11 July 2026, 03:30:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 4
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
盖子
Lid
盖子
Lid
OOOOOOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel 1
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel 2
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NTM88K125ST1Last Revision (GMT):
Saturday, 11 July 2026, 03:30:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
18 Jun 2026
Test Report
18 Jun 2026
Test Report
18 Jun 2026
Test Report
18 Jun 2026
Bonding Wire - CuPdAuTest Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
CDA 194Test Report
22 Jan 2026
Test Report
22 Jan 2026
Test Report
22 Jan 2026
Test Report
22 Jan 2026
NI PLATINGTest Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
PD PLATINGTest Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Die EncapsulantTest Report
13 Jan 2026
Test Report
13 Jan 2026
Test Report
13 Jan 2026
Test Report
13 Jan 2026
Epoxy Adhesive 1Test Report
3 Mar 2026
Test Report
3 Mar 2026
Test Report
3 Mar 2026
Test Report
3 Mar 2026
Epoxy Adhesive 2Not AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 3Test Report
8 Dec 2025
Test Report
8 Dec 2025
Not AvailableNot Available
Epoxy Adhesive 4Not AvailableNot AvailableNot AvailableNot Available
LidTest Report
2 Jan 2026
Test Report
2 Jan 2026
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Semiconductor Die 1Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive Gel 1Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Thermally Conductive Gel 2Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.