P80C557E4EFB/01,55

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of P80C557E4EFB/01,55Last Revision (GMT):
Friday, 15 August 2025, 12:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
P80C557E4EFB/01,55SOT318QFP801712.929880 mg NoYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 631 565572024-09-23123 / 168 hours24530 sec.2 / 1 year22520 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000340.0010000.000002
Gold and its compoundsGold, metal7440-57-53.35966499.9900000.196135
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003020.0090000.000018
Subtotal3.360000100.00000000.196155
Copper Lead-Frame, Pre-Plated AgCopper Lead-Frame, Pre-Plated AgCopper and its compoundsCopper, metal7440-50-8392.50215297.72000022.914082
Inorganic Silicon compoundsSilicon7440-21-30.8836520.2200000.051587
Magnesium and its compoundsMagnesium, metal7439-95-40.2008300.0500000.011724
Nickel and its compoundsNickel, metal7440-02-08.0733662.0100000.471319
Subtotal401.660000100.000000023.448712
Die EncapsulantDie EncapsulantAntimony OxidesAntimony(III) oxide1309-64-424.3606002.0000001.422160
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2152.25375012.5000008.888499
Inorganic Silicon compoundsSilica, vitreous60676-86-0925.70280076.00000054.042072
Inorganic compoundsCarbon Black1333-86-46.0901500.5000000.355540
Miscellaneous substancesOther miscellaneous substances (less than 10%).109.6227009.0000006.399719
Subtotal1218.030000100.000000071.107990
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsOther Epoxy resins1.13500025.0000000.066261
Silver and its compoundsSilver, metal7440-22-43.40500075.0000000.198782
Subtotal4.540000100.00000000.265043
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0010790.0030000.000063
Bismuth and its compoundsBismuth, metal7440-69-90.0003600.0010000.000021
Copper and its compoundsCopper, metal7440-50-80.0003600.0010000.000021
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0017980.0050000.000105
Tin and its compoundsTin, metal7440-31-535.94640599.9900002.098533
Subtotal35.950000100.00000002.098743
Pre-plating - Precious metal - AgPre-plating - Precious metal - AgMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0004540.0100000.000027
Silver and its compoundsSilver, metal7440-22-44.53954699.9900000.265016
Subtotal4.540000100.00000000.265043
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-328.96868298.0000001.691177
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5911982.0000000.034514
Subtotal29.559880100.00000001.725691
UnderfillUnderfillNon-Halogenated Organic Compounds - SpecificDecamethylcyclopentasiloxane541-02-60.0001530.0010000.000009
Non-Halogenated Organic Compounds - SpecificOctamethylcyclotetrasiloxane556-67-20.0001530.0010000.000009
Organic Silicon compounds1,1,3,3-Tetramethyl-1,3-divinyldisiloxane2627-95-40.0272470.1782000.001591
Organic Silicon compounds2,4,6,8-tetramethyl-2,4,6,8-tetravinylcyclotetrasiloxane2554-06-50.1251030.8182000.007303
Organic Silicon compoundsCyclosiloxanes, di-Me, polymers with Me Ph cyclosiloxanes and vinyl group-terminated di-Me siloxanes69430-27-914.46542694.6071000.844484
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.5003963.2727000.029213
Organic Silicon compoundsPlatinum, 1,3-diethenyl-1,1,3,3-tetramethyldisiloxane complexes68478-92-20.0005500.0036000.000032
Organic Silicon compoundsPoly(methylhydrosiloxane)63148-57-20.0458700.3000000.002678
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.1251030.8182000.007303
Subtotal15.290000100.00000000.892623
Total1712.929880100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 P80C557E4EFB/01,55
Product content declaration of P80C557E4EFB/01,55
上次修订 Last Revision (GMT):
Friday, 15 August 2025, 12:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
预镀 - 贵金属 - 银
Pre-plating - Precious metal - Ag
预镀 - 贵金属 - 银
Pre-plating - Precious metal - Ag
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of P80C557E4EFB/01,55Last Revision (GMT):
Friday, 15 August 2025, 12:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Copper Lead-Frame, Pre-Plated AgAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
C7025Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Die EncapsulantTest Report
19 Jun 2025
Test Report
19 Jun 2025
Not AvailableNot Available
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Post-plating - Lead FreeTest Report
20 May 2025
Test Report
20 May 2025
Test Report
16 May 2025
Test Report
27 May 2024
Pre-plating - Precious metal - AgTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
UnderfillATest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
BTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.