PN5120A0HN1/C2,157

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PN5120A0HN1/C2,157Last Revision (GMT):
Monday, 26 January 2026, 11:05:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PN5120A0HN1/C2,157SOT617HVQFN3265.349288 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 921 151572025-03-21G1 / Unlimited26030 sec.1 / Unlimited24020 sec.3Suzhou, China;Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.00099099.0000000.001515
Palladium and its compoundsPalladium, metal7440-05-30.0000101.0000000.000015
Subtotal0.001000100.00000000.001530
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-829.89816497.51000045.751323
Iron and its compoundsIron, metal7439-89-60.7082842.3100001.083843
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0091990.0300000.014076
Zinc and its compoundsZinc, metal7440-66-60.0459920.1500000.070379
Subtotal30.661638100.000000046.919621
Other Plating MaterialsGold and its compoundsGold, metal7440-57-50.0043801.0000000.006703
Nickel and its compoundsNickel, metal7440-02-00.42488397.0000000.650172
Palladium and its compoundsPalladium, metal7440-05-30.0087602.0000000.013406
Subtotal0.438024100.00000000.670280
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-024.11773777.80000036.905891
Inorganic Silicon compoundsSilicon dioxide7631-86-92.7589708.9000004.221882
Inorganic compoundsCarbon Black1333-86-40.0619990.2000000.094874
Magnesium and its compoundsMagnesium dihydroxide1309-42-80.7749922.5000001.185922
PolymersPlastic: EP - Epoxide, Epoxy3.28596410.6000005.028309
Subtotal30.999662100.000000047.436878
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther Bismaleimides0.13630319.5000000.208577
PolymersMethylacrylic acid, Pd (2+) salt1947330-20-20.0034950.5000000.005348
Silver and its compoundsSilver, metal7440-22-40.55919480.0000000.855700
Subtotal0.698992100.00000001.069624
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-32.49897398.0000003.824024
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0509992.0000000.078041
Subtotal2.549972100.00000003.902065
Total65.349288100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PN5120A0HN1/C2,157
Product content declaration of PN5120A0HN1/C2,157
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 11:05:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

其他电镀金属
Other Plating Materials
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PN5120A0HN1/C2,157Last Revision (GMT):
Monday, 26 January 2026, 11:05:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
C194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
PD PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Semiconductor DieTest Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.