PPC565MZP56

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PPC565MZP56Last Revision (GMT):
Monday, 26 January 2026, 10:09:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PPC565MZP56SOT1712-1BGA3883296.673939 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 822 756992025-01-16GNot ApplicableNot ApplicableNot Applicable3 / 168 hours24030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-55.23341699.9900000.158748
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0005230.0100000.000016
Subtotal5.233939100.00000000.158764
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins87.4680006.0000002.653220
Inorganic Silicon compoundsSilica, vitreous60676-86-01078.77200074.00000032.723042
Inorganic Silicon compoundsSilicon dioxide7631-86-9218.67000015.0000006.633049
Inorganic compoundsCarbon Black1333-86-47.2890000.5000000.221102
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-429.1560002.0000000.884406
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins36.4450002.5000001.105508
Subtotal1457.800000100.000000044.220327
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.13600012.0000000.064793
Epoxy ResinsProprietary Material-Other Epoxy resins1.2460007.0000000.037796
Silver and its compoundsSilver, metal7440-22-414.41800081.0000000.437350
Subtotal17.800000100.00000000.539938
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped49.98000098.0000001.516074
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0200002.0000000.030940
Subtotal51.000000100.00000001.547014
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1139.33440036.0000004.226514
Silver and its compoundsSilver, metal7440-22-47.7408002.0000000.234806
Tin and its compoundsTin, metal7440-31-5239.96480062.0000007.278997
Subtotal387.040000100.000000011.740318
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8495.40733499.99000015.027490
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0495460.0100000.001503
Subtotal495.456880100.000000015.028992
Copper PlatingCopper and its compoundsCopper, metal7440-50-8204.70013299.9800006.209293
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0409480.0200000.001242
Subtotal204.741080100.00000006.210535
Gold PlatingGold and its compoundsGold, metal7440-57-53.30638999.9900000.100295
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003310.0100000.000010
Subtotal3.306720100.00000000.100305
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0062830.0300000.000191
Nickel and its compoundsNickel, metal7440-02-020.93627799.9700000.635073
Subtotal20.942560100.00000000.635263
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.2947110.1000000.008940
Barium and its compoundsBarium sulfate7727-43-785.76102329.1000002.601441
Inorganic Silicon compoundsSilicon dioxide7631-86-91.7682690.6000000.053638
Magnesium and its compoundsTalc14807-96-68.8413433.0000000.268190
Organic compoundsOther organic compounds.10.6096113.6000000.321828
PolymersPlastic: EP - Epoxide, Epoxy57.46872719.5000001.743234
PolymersPlastic: PAK129.96773644.1000003.942390
Subtotal294.711420100.00000008.939659
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3170.71327847.6000005.178349
Inorganic Silicon compoundsSilica, vitreous60676-86-017.2147844.8000000.522186
PolymersPlastic: PI - Polyimide170.71327847.6000005.178349
Subtotal358.641340100.000000010.878884
Total3296.673939100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PPC565MZP56
Product content declaration of PPC565MZP56
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 10:09:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PPC565MZP56Last Revision (GMT):
Monday, 26 January 2026, 10:09:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - Low LeadTest Report
10 Sep 2025
Test Report
10 Sep 2025
Test Report
10 Sep 2025
Test Report
10 Sep 2025
Substrate, Pre-plated NiAuAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKTest Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.