S32E288ABCAAMJGT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32E288ABCAAMJGTLast Revision (GMT):
Monday, 07 September 2026, 01:16:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32E288ABCAAMJGTSOT2148FBGA9752706.787850 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 641 165572026-07-04C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.57842399.9900000.021369
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000002
Subtotal0.578481100.00000000.021372
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-83.74223896.5500000.138254
Gold and its compoundsGold, metal7440-57-50.0135660.3500000.000501
Palladium and its compoundsPalladium, metal7440-05-30.1201553.1000000.004439
Subtotal3.875959100.00000000.143194
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins53.6950005.0000001.983717
Inorganic Silicon compoundsSilica, vitreous60676-86-0719.51300067.00000026.581802
Inorganic Silicon compoundsSilicon dioxide7631-86-9268.47500025.0000009.918583
Inorganic compoundsCarbon Black1333-86-45.3695000.5000000.198372
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins26.8475002.5000000.991858
Subtotal1073.900000100.000000039.674332
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.07600012.0000000.076696
Epoxy ResinsProprietary Material-Other Epoxy resins1.2110007.0000000.044739
Silver and its compoundsSilver, metal7440-22-414.01300081.0000000.517698
Subtotal17.300000100.00000000.639134
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-315.54287898.0000000.574219
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3172022.0000000.011719
Subtotal15.860080100.00000000.585937
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-313.56320098.0000000.501081
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2768002.0000000.010226
Subtotal13.840000100.00000000.511307
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-317.08466398.0000000.631178
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3486672.0000000.012881
Subtotal17.433330100.00000000.644060
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0081980.0032000.000303
Antimony and its compoundsAntimony, metal7440-36-00.0320250.0125000.001183
Arsenic and its compoundsArsenic, metal7440-38-20.0192150.0075000.000710
Bismuth and its compoundsBismuth, metal7440-69-90.0481660.0188000.001779
Cadmium and its compoundsCadmium, metal7440-43-90.0033310.0013000.000123
Copper and its compoundsCopper, metal7440-50-80.0161410.0063000.000596
Gold and its compoundsGold, metal7440-57-50.0161410.0063000.000596
Indium and its compoundsIndium, metal7440-74-60.0161410.0063000.000596
Inorganic compoundsSulfur7704-34-90.0025620.0010000.000095
Iron and its compoundsIron, metal7439-89-60.0320250.0125000.001183
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0801910.0313000.002963
Nickel and its compoundsNickel, metal7440-02-00.0081980.0032000.000303
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0161410.0063000.000596
Silver and its compoundsSilver, metal7440-22-48.9675123.5002000.331297
Tin and its compoundsTin, metal7440-31-5246.92914796.3814009.122590
Zinc and its compoundsZinc, metal7440-66-60.0048680.0019000.000180
Subtotal256.200000100.00000009.465093
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-8459.90726599.99000016.990887
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0459950.0100000.001699
Subtotal459.953260100.000000016.992586
Copper PlatingCopper and its compoundsCopper, metal7440-50-8561.84926899.98000020.757048
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1123920.0200000.004152
Subtotal561.961660100.000000020.761201
Gold PlatingGold and its compoundsGold, metal7440-57-52.09227199.9900000.077297
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002090.0100000.000008
Subtotal2.092480100.00000000.077305
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0039630.0300000.000146
Nickel and its compoundsNickel, metal7440-02-013.20481799.9700000.487841
Subtotal13.208780100.00000000.487987
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0515270.1000000.001904
Barium and its compoundsBarium sulfate7727-43-714.99445029.1000000.553957
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3091640.6000000.011422
Magnesium and its compoundsTalc14807-96-61.5458203.0000000.057109
Organic compoundsOther organic compounds.1.8549833.6000000.068531
PolymersPlastic: EP - Epoxide, Epoxy10.04782719.5000000.371208
PolymersPlastic: PAK22.72354844.1000000.839502
Subtotal51.527320100.00000001.903633
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-334.05754446.6700001.258227
Inorganic Silicon compoundsSilica, vitreous60676-86-04.8601516.6600000.179554
PolymersPlastic: PI - Polyimide34.05754446.6700001.258227
Subtotal72.975240100.00000002.696009
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-368.17612446.6700002.518709
Inorganic Silicon compoundsSilica, vitreous60676-86-09.7290126.6600000.359430
PolymersPlastic: PI - Polyimide68.17612446.6700002.518709
Subtotal146.081260100.00000005.396849
Total2706.787850100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32E288ABCAAMJGT
Product content declaration of S32E288ABCAAMJGT
上次修订 Last Revision (GMT):
Monday, 07 September 2026, 01:16:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32E288ABCAAMJGTLast Revision (GMT):
Monday, 07 September 2026, 01:16:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Bonding Wire - CuPdAuTest Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Semiconductor Die 1Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Semiconductor Die 2Test Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
18 Jul 2022
Semiconductor Die 3Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
SubstrateAU PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
AUS308Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
CU FOILTest Report
21 Nov 2025
Not AvailableNot AvailableNot Available
CU PLATINGTest Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
3 Mar 2026
E679FGBTest Report
21 Nov 2025
Test Report
21 Nov 2025Test Report
7 Dec 2023
Test Report
21 Nov 2025Test Report
21 Nov 2025
Test Report
21 Nov 2025Test Report
21 Nov 2025
NI PLATINGTest Report
20 Apr 2026
Test Report
20 Apr 2026
Test Report
20 Apr 2026
Test Report
20 Apr 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.