S32K312NHT0VPBST

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32K312NHT0VPBSTLast Revision (GMT):
Wednesday, 25 February 2026, 07:18:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32K312NHT0VPBSTSOT1940QFP172E983.480810 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 347 165572024-04-29K3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.75678598.1000000.178629
Gold and its compoundsGold, metal7440-57-50.0017910.1000000.000182
Palladium and its compoundsPalladium, metal7440-05-30.0322351.8000000.003278
Subtotal1.790810100.00000000.182089
Copper Lead-Frame, Pre-Plated AgCopper AlloyCopper and its compoundsCopper, metal7440-50-8242.36521097.29100024.643614
Iron and its compoundsIron, metal7439-89-65.9039952.3700000.600316
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0423490.0170000.004306
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.4135290.1660000.042048
Tin and its compoundsTin, metal7440-31-50.0747340.0300000.007599
Zinc and its compoundsZinc, metal7440-66-60.3138830.1260000.031915
Subtotal249.113700100.000000025.329798
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002520.0100000.000026
Silver and its compoundsSilver, metal7440-22-42.51604899.9900000.255831
Subtotal2.516300100.00000000.255857
Die EncapsulantDie EncapsulantAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.6937600.1000000.070541
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-215.2627202.2000001.551908
Epoxy ResinsProprietary Material-Other Epoxy resins22.8940803.3000002.327862
Inorganic Silicon compoundsSilica, vitreous60676-86-0595.24608085.80000060.524422
Inorganic Silicon compoundsSilicon dioxide7631-86-927.7504004.0000002.821651
Inorganic compoundsCarbon Black1333-86-42.0812800.3000000.211624
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins29.8316804.3000003.033275
Subtotal693.760000100.000000070.541285
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.48500015.0000000.150994
Epoxy ResinsProprietary Material-Other Epoxy resins0.3960004.0000000.040265
Silver and its compoundsSilver, metal7440-22-48.01900081.0000000.815369
Subtotal9.900000100.00000001.006629
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0026400.0200000.000268
Tin and its compoundsTin, metal7440-31-513.19736099.9800001.341903
Subtotal13.200000100.00000001.342172
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-312.93600098.0000001.315328
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2640002.0000000.026843
Subtotal13.200000100.00000001.342172
Total983.480810100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32K312NHT0VPBST
Product content declaration of S32K312NHT0VPBST
上次修订 Last Revision (GMT):
Wednesday, 25 February 2026, 07:18:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜合金
Copper Alloy
OOOOOOOOOO

镀银
Silver Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32K312NHT0VPBSTLast Revision (GMT):
Wednesday, 25 February 2026, 07:18:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Copper Lead-Frame, Pre-Plated AgAG PLATINGTest Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
CDA 194Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Die EncapsulantTest Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Epoxy AdhesiveTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.