S32K328NHT1VJBST

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32K328NHT1VJBSTLast Revision (GMT):
Friday, 20 March 2026, 02:57:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32K328NHT1VJBSTSOT1534LFBGA289549.482701 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 635 285572025-01-20D3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.06213098.1000000.193296
Gold and its compoundsGold, metal7440-57-50.0010830.1000000.000197
Palladium and its compoundsPalladium, metal7440-05-30.0194891.8000000.003547
Subtotal1.082701100.00000000.197040
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.4250005.0000002.079228
Inorganic Silicon compoundsSilica, vitreous60676-86-0153.09500067.00000027.861660
Inorganic Silicon compoundsSilicon dioxide7631-86-957.12500025.00000010.396142
Inorganic compoundsCarbon Black1333-86-41.1425000.5000000.207923
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.7125002.5000001.039614
Subtotal228.500000100.000000041.584567
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.16000016.0000000.029118
Organic Silicon compoundsSilylated silica68909-20-60.37000037.0000000.067336
Organic compoundsOther Bismaleimides0.46000046.0000000.083715
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0100001.0000000.001820
Subtotal1.000000100.00000000.181989
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-336.55400098.0000006.652439
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7460002.0000000.135764
Subtotal37.300000100.00000006.788203
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0031140.0032000.000567
Antimony and its compoundsAntimony, metal7440-36-00.0121620.0125000.002213
Arsenic and its compoundsArsenic, metal7440-38-20.0072980.0075000.001328
Bismuth and its compoundsBismuth, metal7440-69-90.0182920.0188000.003329
Cadmium and its compoundsCadmium, metal7440-43-90.0012650.0013000.000230
Copper and its compoundsCopper, metal7440-50-80.0061300.0063000.001116
Gold and its compoundsGold, metal7440-57-50.0061300.0063000.001116
Indium and its compoundsIndium, metal7440-74-60.0061300.0063000.001116
Inorganic compoundsSulfur7704-34-90.0009730.0010000.000177
Iron and its compoundsIron, metal7439-89-60.0121620.0125000.002213
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0304550.0313000.005542
Nickel and its compoundsNickel, metal7440-02-00.0031140.0032000.000567
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0061300.0063000.001116
Silver and its compoundsSilver, metal7440-22-43.4056953.5002000.619800
Tin and its compoundsTin, metal7440-31-593.77910296.38140017.066798
Zinc and its compoundsZinc, metal7440-66-60.0018490.0019000.000336
Subtotal97.300000100.000000017.707564
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-849.95873499.9900009.091957
Epoxy ResinsOther Epoxy resins0.0049960.0100000.000909
Subtotal49.963730100.00000009.092867
Copper PlatingCopper and its compoundsCopper, metal7440-50-832.70997999.9900005.952868
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0032710.0100000.000595
Subtotal32.713250100.00000005.953463
Gold PlatingGold and its compoundsGold, metal7440-57-52.22980799.9900000.405801
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002230.0100000.000041
Subtotal2.230030100.00000000.405842
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0019540.0100000.000356
Nickel and its compoundsNickel, metal7440-02-019.53384699.9900003.554952
Subtotal19.535800100.00000003.555308
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0095840.1000000.001744
Barium and its compoundsBarium sulfate7727-43-72.78882829.1000000.507537
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0575020.6000000.010465
Magnesium and its compoundsTalc14807-96-60.2875083.0000000.052323
Organic compoundsOther organic compounds.0.3450103.6000000.062788
PolymersPlastic: EP - Epoxide, Epoxy1.86880219.5000000.340102
PolymersPlastic: PAK4.22636844.1000000.769154
Subtotal9.583600100.00000001.744113
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-330.52929550.0000005.556007
Inorganic Silicon compoundsSilica, vitreous60676-86-03.0529295.0000000.555601
PolymersPlastic: EP - Epoxide, Epoxy27.47636545.0000005.000406
Subtotal61.058590100.000000011.112013
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-14.82497452.3600000.878094
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.6828327.4100000.124268
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0479180.5200000.008721
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-62.06047422.3600000.374984
PolymersPlastic: EP - Epoxide, Epoxy1.59880217.3500000.290965
Subtotal9.215000100.00000001.677032
Total549.482701100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32K328NHT1VJBST
Product content declaration of S32K328NHT1VJBST
上次修订 Last Revision (GMT):
Friday, 20 March 2026, 02:57:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32K328NHT1VJBSTLast Revision (GMT):
Friday, 20 March 2026, 02:57:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
SubstrateAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS 308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
E679FGBTest Report
28 Nov 2024
Test Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.