S32K388HHT0MJBSR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32K388HHT0MJBSRLast Revision (GMT):
Wednesday, 30 September 2026, 05:21:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32K388HHT0MJBSRSOT1534LFBGA289526.340000 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 640 135182025-06-26D3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.08891098.1000000.206883
Gold and its compoundsGold, metal7440-57-50.0011100.1000000.000211
Palladium and its compoundsPalladium, metal7440-05-30.0199801.8000000.003796
Subtotal1.110000100.00000000.210890
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins12.9175005.0000002.454212
Inorganic Silicon compoundsSilica, vitreous60676-86-0173.09450067.00000032.886442
Inorganic Silicon compoundsSilicon dioxide7631-86-964.58750025.00000012.271061
Inorganic compoundsCarbon Black1333-86-41.2917500.5000000.245421
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins6.4587502.5000001.227106
Subtotal258.350000100.000000049.084242
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.30720016.0000000.058365
Organic Silicon compoundsSilylated silica68909-20-60.71040037.0000000.134970
Organic compoundsOther Bismaleimides0.88320046.0000000.167800
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0192001.0000000.003648
Subtotal1.920000100.00000000.364783
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-336.55400098.0000006.944941
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7460002.0000000.141734
Subtotal37.300000100.00000007.086674
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0028370.0032000.000539
Antimony and its compoundsAntimony, metal7440-36-00.0110830.0125000.002106
Arsenic and its compoundsArsenic, metal7440-38-20.0066500.0075000.001263
Bismuth and its compoundsBismuth, metal7440-69-90.0166680.0188000.003167
Cadmium and its compoundsCadmium, metal7440-43-90.0011530.0013000.000219
Copper and its compoundsCopper, metal7440-50-80.0055860.0063000.001061
Gold and its compoundsGold, metal7440-57-50.0055860.0063000.001061
Indium and its compoundsIndium, metal7440-74-60.0055860.0063000.001061
Inorganic compoundsSulfur7704-34-90.0008870.0010000.000168
Iron and its compoundsIron, metal7439-89-60.0110830.0125000.002106
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0277510.0313000.005272
Nickel and its compoundsNickel, metal7440-02-00.0028370.0032000.000539
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0055860.0063000.001061
Silver and its compoundsSilver, metal7440-22-43.1032773.5002000.589596
Tin and its compoundsTin, metal7440-31-585.45174996.38140016.235086
Zinc and its compoundsZinc, metal7440-66-60.0016850.0019000.000320
Subtotal88.660000100.000000016.844625
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-810.70193099.9900002.033273
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010700.0100000.000203
Subtotal10.703000100.00000002.033476
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.00818899.0000005.511302
Nickel and its compoundsNickel, metal7440-02-00.2930121.0000000.055670
Subtotal29.301200100.00000005.566972
Gold PlatingGold and its compoundsGold, metal7440-57-50.47250699.9800000.089772
Nickel and its compoundsNickel, metal7440-02-00.0000950.0200000.000018
Subtotal0.472600100.00000000.089790
Nickel PlatingInorganic compoundsSodium7440-23-50.0368351.0000000.006998
Nickel and its compoundsNickel, metal7440-02-03.64666599.0000000.692835
Subtotal3.683500100.00000000.699833
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0164020.1000000.003116
Barium and its compoundsBarium sulfate7727-43-73.19839019.5000000.607666
Inorganic Silicon compoundsSilicon dioxide7631-86-91.6237989.9000000.308507
Magnesium and its compoundsTalc14807-96-60.4756582.9000000.090371
Organic compoundsOther organic compounds.0.8857085.4000000.168277
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.1312160.8000000.024930
PolymersPlastic: EP - Epoxide, Epoxy2.03384812.4000000.386413
PolymersPlastic: PAK8.03698049.0000001.526956
Subtotal16.402000100.00000003.116237
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-334.01096543.6000006.461786
Inorganic Silicon compoundsSilica, vitreous60676-86-04.0563545.2000000.770672
PolymersPlastic: PI - Polyimide39.93948251.2000007.588152
Subtotal78.006800100.000000014.820610
Via PluggingAluminum and its compoundsAluminum silicate12141-46-70.24819857.6000000.047156
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.18270242.4000000.034712
Subtotal0.430900100.00000000.081867
Total526.340000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32K388HHT0MJBSR
Product content declaration of S32K388HHT0MJBSR
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 05:21:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32K388HHT0MJBSRLast Revision (GMT):
Wednesday, 30 September 2026, 05:21:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Solder Ball - Lead FreeTest Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Substrate, Pre-plated NiAuAU PLATINGTest Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
AUS SR1Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
CORETest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
NI PLATINGTest Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
Test Report
20 Oct 2023
PLUGGING INKTest Report
18 Feb 2025
Test Report
17 May 2024
Test Report
18 Feb 2025
Test Report
18 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.