S32R418AASK0MUFT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32R418AASK0MUFTLast Revision (GMT):
Friday, 06 February 2026, 07:26:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32R418AASK0MUFTSOT2132LFBGA2971688.024000 mg YesYesYesOtherOthere6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 420 815572025-03-21G3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-079.77024072.0000004.725658
Inorganic Silicon compoundsSilicon dioxide7631-86-99.4173208.5000000.557890
Inorganic compoundsCarbon Black1333-86-40.5539600.5000000.032817
Inorganic compoundsProprietary Material - Other inorganic compounds3.8777203.5000000.229719
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-43.8777203.5000000.229719
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.8777203.5000000.229719
PolymersPlastic: EP - Epoxide, Epoxy9.4173208.5000000.557890
Subtotal110.792000100.00000006.563414
Semiconductor DieDie SubstrateInorganic Silicon compoundsSilicon, doped23.91424089.6000001.416700
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2402100.9000000.014230
Nickel and its compoundsNickel, metal7440-02-00.1334500.5000000.007906
Silver and its compoundsSilver, metal7440-22-40.0840730.3150000.004981
Tin and its compoundsTin, metal7440-31-52.3180278.6850000.137322
Subtotal26.690000100.00000001.581139
Solder Ball - SAC, Lead Free with BiSolder Ball - SAC, Lead Free with BiBismuth and its compoundsBismuth, metal7440-69-90.9462603.0000000.056057
Copper and its compoundsCopper, metal7440-50-80.1577100.5000000.009343
Germanium and its compoundsGermanium7440-56-40.0031540.0100000.000187
Nickel and its compoundsNickel, metal7440-02-00.0157710.0500000.000934
Silver and its compoundsSilver, metal7440-22-41.2616804.0000000.074743
Tin and its compoundsTin, metal7440-31-529.15742592.4400001.727311
Subtotal31.542000100.00000001.868575
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8429.98589799.99000025.472736
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0430030.0100000.002547
Subtotal430.028900100.000000025.475283
SolderCopper and its compoundsCopper, metal7440-50-80.1382290.5000000.008189
Silver and its compoundsSilver, metal7440-22-40.8293743.0000000.049133
Tin and its compoundsTin, metal7440-31-526.67819796.5000001.580439
Subtotal27.645800100.00000001.637761
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.2753950.1000000.016315
Barium and its compoundsBarium sulfate7727-43-781.24143729.5000004.812813
Inorganic compoundsOther inorganic compounds1.6523680.6000000.097888
Magnesium and its compoundsTalc14807-96-68.8126303.2000000.522068
Organic compoundsOther organic compounds.6.3340782.3000000.375236
PolymersPlastic: EP - Epoxide, Epoxy54.52815119.8000003.230295
PolymersPlastic: PAK122.55064144.5000007.260006
Subtotal275.394700100.000000016.314620
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3424.40252454.00000025.141972
Inorganic Silicon compoundsSilicon dioxide7631-86-9215.34498427.40000012.757223
Miscellaneous substancesProprietary Material-Other miscellaneous substances.38.5105994.9000002.281401
PolymersPlastic: EP - Epoxide, Epoxy107.67249213.7000006.378611
Subtotal785.930600100.000000046.559208
Total1688.024000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32R418AASK0MUFT
Product content declaration of S32R418AASK0MUFT
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 07:26:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
焊锡球-含铋无铅
Solder Ball - SAC, Lead Free with Bi
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32R418AASK0MUFTLast Revision (GMT):
Friday, 06 February 2026, 07:26:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Semiconductor DieDIETest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free with BiTest Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
SubstrateAUS SR1Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
HL832NSFTest Report
26 Nov 2025
Test Report
26 Nov 2025
Test Report
6 Nov 2025
Test Report
22 Nov 2024
SAC 305Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.