S9S08AW16AE1MFT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S9S08AW16AE1MFTLast Revision (GMT):
Thursday, 17 July 2025, 10:15:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S9S08AW16AE1MFTSOT619-15HVQFN48120.731202 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 149 015572023-11-2433 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-51.25324799.9900001.038047
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001250.0100000.000104
Subtotal1.253372100.00000001.038151
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-834.01654397.65800028.175437
Iron and its compoundsIron, metal7439-89-60.7558612.1700000.626069
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0006970.0020000.000577
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0101010.0290000.008367
Zinc and its compoundsZinc, metal7440-66-60.0491140.1410000.040680
Subtotal34.832316100.000000028.851130
Gold PlatingGold and its compoundsGold, metal7440-57-50.01071599.9900000.008875
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010716100.00000000.008876
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000840.0100000.000069
Nickel and its compoundsNickel, metal7440-02-00.83685299.9900000.693153
Subtotal0.836936100.00000000.693222
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000003
Palladium and its compoundsPalladium, metal7440-05-30.04071799.9900000.033726
Subtotal0.040722100.00000000.033729
Die EncapsulantDie EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins2.3446803.6072001.942066
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-61.0048351.5459000.832291
Inorganic Silicon compoundsSilica, vitreous60676-86-055.49745585.38070045.967781
Inorganic compoundsCarbon Black1333-86-40.1182350.1819000.097932
Magnesium and its compoundsMagnesium dihydroxide1309-42-82.3315503.5870001.931191
Organic Phosphorus compoundsOther organic phosphorous compounds0.0515450.0793000.042694
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-80.2054650.3161000.170184
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-62.3625553.6347001.956872
Zinc and its compoundsZinc Hydroxide20427-58-11.0836801.6672000.897597
Subtotal65.000000100.000000053.838609
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther Bismaleimides0.31200019.5000000.258425
PolymersMethylacrylic acid, Pd (2+) salt1947330-20-20.0080000.5000000.006626
Silver and its compoundsSilver, metal7440-22-41.28000080.0000001.060207
Subtotal1.600000100.00000001.325258
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped16.81399798.00000013.926803
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3431432.0000000.284220
Subtotal17.157140100.000000014.211024
Total120.731202100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S9S08AW16AE1MFT
Product content declaration of S9S08AW16AE1MFT
上次修订 Last Revision (GMT):
Thursday, 17 July 2025, 10:15:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S9S08AW16AE1MFTLast Revision (GMT):
Thursday, 17 July 2025, 10:15:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
CDA 194Test Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
NI PLATINGTest Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
PD PLATINGTest Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
Test Report
10 Nov 2021
Die EncapsulantTest Report
27 Nov 2024
Test Report
27 Nov 2024
Test Report
27 Nov 2024
Test Report
27 Nov 2024
Epoxy AdhesiveTest Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.