SAF5400EL/V110Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SAF5400EL/V110YLast Revision (GMT):
Monday, 13 July 2026, 10:52:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SAF5400EL/V110YSOT1928LFBGA249449.900830 mg YesYesYesOtherOthere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 538 465182025-03-24J3 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.53605098.0000000.119149
Palladium and its compoundsPalladium, metal7440-05-30.0109402.0000000.002432
Subtotal0.546990100.00000000.121580
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0189.74000089.50000042.173739
Inorganic compoundsCarbon Black1333-86-40.4240000.2000000.094243
PolymersPlastic: EP - Epoxide, Epoxy21.83600010.3000004.853514
Subtotal212.000000100.000000047.121496
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.12000010.0000000.026672
Silver and its compoundsSilver, metal7440-22-41.08000090.0000000.240053
Subtotal1.200000100.00000000.266725
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-328.96276398.0000006.437588
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5910772.0000000.131379
Subtotal29.553840100.00000006.568968
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeSolder Ball - SACNx (excluding Bi/Zn), Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0008700.0010000.000193
Antimony and its compoundsAntimony, metal7440-36-00.0435000.0500000.009669
Arsenic and its compoundsArsenic, metal7440-38-20.0261000.0300000.005801
Bismuth and its compoundsBismuth, metal7440-69-90.0870000.1000000.019338
Cadmium and its compoundsCadmium, metal7440-43-90.0017400.0020000.000387
Copper and its compoundsCopper, metal7440-50-80.4350000.5000000.096688
Germanium and its compoundsGermanium7440-56-40.0087000.0100000.001934
Indium and its compoundsIndium, metal7440-74-60.0087000.0100000.001934
Inorganic compoundsSulfur7704-34-90.0008700.0010000.000193
Iron and its compoundsIron, metal7439-89-60.0174000.0200000.003867
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0435000.0500000.009669
Nickel and its compoundsNickel, metal7440-02-00.0435000.0500000.009669
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0008700.0010000.000193
Silver and its compoundsSilver, metal7440-22-42.6100003.0000000.580128
Tin and its compoundsTin, metal7440-31-583.67138096.17400018.597738
Zinc and its compoundsZinc, metal7440-66-60.0008700.0010000.000193
Subtotal87.000000100.000000019.337595
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0054780.0100000.001218
Copper and its compoundsCopper, metal7440-50-854.75275499.95000012.169961
Zinc and its compoundsZinc, metal7440-66-60.0219120.0400000.004870
Subtotal54.780144100.000000012.176049
Copper PlatingCopper and its compoundsCopper, metal7440-50-816.25746799.9500003.613567
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0081330.0500000.001808
Subtotal16.265600100.00000003.615375
Gold PlatingGold and its compoundsGold, metal7440-57-50.16742399.9900000.037213
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.0100000.000004
Subtotal0.167440100.00000000.037217
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0024880.2000000.000553
Nickel and its compoundsNickel, metal7440-02-01.24135299.8000000.275917
Subtotal1.243840100.00000000.276470
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0076070.1000000.001691
Barium and its compoundsBarium sulfate7727-43-72.21350929.1000000.491999
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0456390.6000000.010144
Magnesium and its compoundsTalc14807-96-60.2281973.0000000.050722
Organic compoundsOther organic compounds.0.2738363.6000000.060866
PolymersPlastic: EP - Epoxide, Epoxy1.48327919.5000000.329690
PolymersPlastic: PAK3.35449344.1000000.745607
Subtotal7.606560100.00000001.690719
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-64.12138121.8000000.916064
Inorganic Silicon compoundsFibrous-glass-wool65997-17-38.46962644.8000001.882554
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2268651.2000000.050426
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2099476.4000000.268936
Phenols - SpecificBisphenol A80-05-70.1890541.0000000.042021
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)2.72238014.4000000.605107
PolymersPlastic: EP - Epoxide, Epoxy1.96616310.4000000.437022
Subtotal18.905416100.00000004.202130
Substrate PrepregAluminum and its compoundsAluminum hydroxide oxide24623-77-66.04488329.3000001.343603
Inorganic Silicon compoundsFibrous-glass-wool65997-17-35.36406026.0000001.192276
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3507271.7000000.077956
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.6917428.2000000.376026
Phenols - SpecificBisphenol A80-05-70.2063101.0000000.045857
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)4.06430719.7000000.903378
PolymersPlastic: EP - Epoxide, Epoxy2.90897114.1000000.646581
Subtotal20.631000100.00000004.585677
Total449.900830100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SAF5400EL/V110Y
Product content declaration of SAF5400EL/V110Y
上次修订 Last Revision (GMT):
Monday, 13 July 2026, 10:52:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SAF5400EL/V110YLast Revision (GMT):
Monday, 13 July 2026, 10:52:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Die EncapsulantTest Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeTest Report
4 Feb 2026
Test Report
4 Feb 2026
Test Report
4 Feb 2026
Test Report
4 Feb 2026
SubstrateAU PLATINGTest Report
24 Apr 2026
Test Report
24 Apr 2026
Test Report
24 Apr 2026
Test Report
24 Apr 2026
AUS 308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
CU PLATINGTest Report
24 Apr 2026
Test Report
24 Apr 2026
Test Report
24 Apr 2026
Test Report
24 Apr 2026
HL832NXATest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
22 Nov 2024
NI PLATINGTest Report
30 Apr 2026
Test Report
30 Apr 2026
Test Report
30 Apr 2026
Test Report
30 Apr 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.