SAF775CHN/N208Z/MP

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SAF775CHN/N208Z/MPLast Revision (GMT):
Saturday, 31 August 2024, 08:44:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SAF775CHN/N208Z/MPSOT1446HVQFN184319.841867 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 832 175282022-05-2363 / 168 hours26030 sec.3 / 168 hours24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-81.35350396.5500000.423179
Gold and its compoundsGold, metal7440-57-50.0049070.3500000.001534
Palladium and its compoundsPalladium, metal7440-05-30.0434583.1000000.013587
Subtotal1.401867100.00000000.438300
Copper Lead-FrameCopper Lead-FrameChromium and Chromium III compoundsChromium, metal7440-47-30.4342200.3000000.135761
Copper and its compoundsCopper, metal7440-50-8143.65445099.25000044.914211
Tin and its compoundsTin, metal7440-31-50.3618500.2500000.113134
Zinc and its compoundsZinc, metal7440-66-60.2894800.2000000.090507
Subtotal144.740000100.000000045.253613
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0111.57716077.20000034.885101
Inorganic Silicon compoundsSilicon dioxide7631-86-914.3084709.9000004.473608
Inorganic compoundsCarbon Black1333-86-40.7226500.5000000.225940
Organic Phosphorus compoundsOther organic phosphorous compounds0.2890600.2000000.090376
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins6.6483804.6000002.078646
PolymersPlastic: EP - Epoxide, Epoxy10.9842807.6000003.434285
Subtotal144.530000100.000000045.187955
Epoxy AdhesiveEpoxy AdhesivePolymers1,3-Butadiene, homopolymer, epoxidized, cyclized68441-49-60.3248704.5500000.101572
PolymersBisphenol A/F epoxy resin40216-08-80.3248704.5500000.101572
Silver and its compoundsSilver, metal7440-22-46.49026090.9000002.029209
Subtotal7.140000100.00000002.232353
Pre-plating - Precious metal - NiPdAuPre-plating - Precious metal - NiPdAuGold and its compoundsGold, metal7440-57-50.0063001.0000000.001970
Nickel and its compoundsNickel, metal7440-02-00.57330091.0000000.179245
Palladium and its compoundsPalladium, metal7440-05-30.0504008.0000000.015758
Subtotal0.630000100.00000000.196972
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-320.97200098.0000006.556990
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4280002.0000000.133816
Subtotal21.400000100.00000006.690806
Total319.841867100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SAF775CHN/N208Z/MP
Product content declaration of SAF775CHN/N208Z/MP
上次修订 Last Revision (GMT):
Saturday, 31 August 2024, 08:44:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SAF775CHN/N208Z/MPLast Revision (GMT):
Saturday, 31 August 2024, 08:44:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-FrameAU PLATINGTest Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
EFTEC64TTest Report
2 Dec 2024
Test Report
2 Dec 2024
Test Report
2 Dec 2024
Test Report
2 Dec 2024
NI PLATINGTest Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
PD PLATINGTest Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
Test Report
20 Dec 2021
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy AdhesiveTest Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Pre-plating - Precious metal - NiPdAuTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Not Available
Semiconductor DieTest Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Not Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.