SPC5645CF0MMJ1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5645CF0MMJ1Last Revision (GMT):
Tuesday, 14 July 2026, 03:45:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5645CF0MMJ1SOT740-4LBGA256697.938882 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 245 855572026-05-18N3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-51.76882599.9900000.253435
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001770.0100000.000025
Subtotal1.769002100.00000000.253461
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins15.3000005.0000002.192169
Inorganic Silicon compoundsSilica, vitreous60676-86-0205.02000067.00000029.375065
Inorganic Silicon compoundsSilicon dioxide7631-86-976.50000025.00000010.960845
Inorganic compoundsCarbon Black1333-86-41.5300000.5000000.219217
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.6500002.5000001.096084
Subtotal306.000000100.000000043.843381
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.92000016.0000000.275096
Organic Silicon compoundsSilylated silica68909-20-64.44000037.0000000.636159
Organic compoundsOther Bismaleimides5.52000046.0000000.790900
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.1200001.0000000.017194
Subtotal12.000000100.00000001.719348
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped39.71536298.0000005.690378
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8105182.0000000.116130
Subtotal40.525880100.00000005.806508
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0013030.0010000.000187
Antimony and its compoundsAntimony, metal7440-36-00.0651720.0500000.009338
Arsenic and its compoundsArsenic, metal7440-38-20.0391030.0300000.005603
Bismuth and its compoundsBismuth, metal7440-69-90.0391030.0300000.005603
Cadmium and its compoundsCadmium, metal7440-43-90.0026070.0020000.000374
Copper and its compoundsCopper, metal7440-50-80.0391030.0300000.005603
Gold and its compoundsGold, metal7440-57-50.0065170.0050000.000934
Indium and its compoundsIndium, metal7440-74-60.0260690.0200000.003735
Iron and its compoundsIron, metal7439-89-60.0130340.0100000.001868
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0651720.0500000.009338
Nickel and its compoundsNickel, metal7440-02-00.0065170.0050000.000934
Silver and its compoundsSilver, metal7440-22-44.5620403.5000000.653645
Tin and its compoundsTin, metal7440-31-5125.47695596.26600017.978215
Zinc and its compoundsZinc, metal7440-66-60.0013030.0010000.000187
Subtotal130.344000100.000000018.675561
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-843.94941399.9900006.297029
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0043950.0100000.000630
Subtotal43.953809100.00000006.297659
Copper PlatingCopper and its compoundsCopper, metal7440-50-863.52248499.9800009.101439
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0127070.0200000.001821
Subtotal63.535191100.00000009.103260
Gold PlatingGold and its compoundsGold, metal7440-57-50.61507299.9900000.088127
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000620.0100000.000009
Subtotal0.615134100.00000000.088136
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0011700.0300000.000168
Nickel and its compoundsNickel, metal7440-02-03.89919299.9700000.558672
Subtotal3.900362100.00000000.558840
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0273580.1000000.003920
Barium and its compoundsBarium sulfate7727-43-77.96128729.1000001.140686
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1641500.6000000.023519
Magnesium and its compoundsTalc14807-96-60.8207513.0000000.117596
Organic compoundsOther organic compounds.0.9849013.6000000.141116
PolymersPlastic: EP - Epoxide, Epoxy5.33488319.5000000.764377
PolymersPlastic: PAK12.06504444.1000001.728668
Subtotal27.358376100.00000003.919881
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-315.15650247.6191002.171609
Inorganic Silicon compoundsSilica, vitreous60676-86-01.5156474.7619000.217160
PolymersPlastic: PI - Polyimide15.15647147.6190002.171604
Subtotal31.828620100.00000004.560373
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-311.55472332.0000001.655549
Inorganic Silicon compoundsSilica, vitreous60676-86-02.1665106.0000000.310416
PolymersPlastic: PI - Polyimide22.38727662.0000003.207627
Subtotal36.108509100.00000005.173592
Total697.938882100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5645CF0MMJ1
Product content declaration of SPC5645CF0MMJ1
上次修订 Last Revision (GMT):
Tuesday, 14 July 2026, 03:45:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5645CF0MMJ1Last Revision (GMT):
Tuesday, 14 July 2026, 03:45:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Solder Ball - Lead FreeTest Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Substrate, Pre-plated NiAuAUS308Test Report
23 Dec 2020Test Report
8 Apr 2026
Test Report
23 Dec 2020Test Report
8 Apr 2026
Test Report
23 Dec 2020Test Report
8 Apr 2026
Test Report
23 Dec 2020Test Report
8 Apr 2026
E679FGBTest Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
14 Jan 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.