SPC5674FF3MVV3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5674FF3MVV3Last Revision (GMT):
Monday, 26 January 2026, 10:12:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5674FF3MVV3SOT1527-2BGA5164441.313341 mg NoNoNoTin/Lead (Sn63/Pb37)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 106 775572023-11-24ENot ApplicableNot ApplicableNot Applicable3 / 168 hours24530 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-84.24659896.5500000.095616
Gold and its compoundsGold, metal7440-57-50.0153940.3500000.000347
Palladium and its compoundsPalladium, metal7440-05-30.1363493.1000000.003070
Subtotal4.398341100.00000000.099032
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins90.6950005.0000002.042076
Inorganic Silicon compoundsSilica, vitreous60676-86-01215.31300067.00000027.363820
Inorganic Silicon compoundsSilicon dioxide7631-86-9453.47500025.00000010.210381
Inorganic compoundsCarbon Black1333-86-49.0695000.5000000.204208
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins45.3475002.5000001.021038
Subtotal1813.900000100.000000040.841523
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.20000012.0000000.027019
Epoxy ResinsProprietary Material-Other Epoxy resins0.7000007.0000000.015761
Silver and its compoundsSilver, metal7440-22-48.10000081.0000000.182378
Subtotal10.000000100.00000000.225159
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped39.20000098.0000000.882622
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8000002.0000000.018013
Subtotal40.000000100.00000000.900635
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1185.29740036.0000004.172131
Silver and its compoundsSilver, metal7440-22-410.2943002.0000000.231785
Tin and its compoundsTin, metal7440-31-5319.12330062.0000007.185336
Subtotal514.715000100.000000011.589252
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-8731.87063599.99000016.478699
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0731940.0100000.001648
Subtotal731.943830100.000000016.480346
Copper PlatingCopper and its compoundsCopper, metal7440-50-8805.20643499.98000018.129917
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1610740.0200000.003627
Subtotal805.367507100.000000018.133544
Gold PlatingGold and its compoundsGold, metal7440-57-50.00411699.9900000.000093
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.004117100.00000000.000093
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000090.0300000.000000
Nickel and its compoundsNickel, metal7440-02-00.02880899.9700000.000649
Subtotal0.028816100.00000000.000649
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1354320.1000000.003049
Barium and its compoundsBarium sulfate7727-43-739.41071929.1000000.887366
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8125920.6000000.018296
Magnesium and its compoundsTalc14807-96-64.0629613.0000000.091481
Organic compoundsOther organic compounds.4.8755533.6000000.109777
PolymersPlastic: EP - Epoxide, Epoxy26.40924519.5000000.594627
PolymersPlastic: PAK59.72552244.1000001.344772
Subtotal135.432023100.00000003.049369
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-357.37138946.6700001.291766
Inorganic Silicon compoundsSilica, vitreous60676-86-08.1871326.6600000.184340
PolymersPlastic: PI - Polyimide57.37138946.6700001.291766
Subtotal122.929909100.00000002.767873
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-3122.55252546.6700002.759376
Inorganic Silicon compoundsSilica, vitreous60676-86-017.4887476.6600000.393774
PolymersPlastic: PI - Polyimide122.55252546.6700002.759376
Subtotal262.593797100.00000005.912526
Total4441.313341100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5674FF3MVV3
Product content declaration of SPC5674FF3MVV3
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 10:12:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5674FF3MVV3Last Revision (GMT):
Monday, 26 January 2026, 10:12:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Semiconductor DieTest Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Solder Ball - Low LeadTest Report
10 Sep 2025
Test Report
10 Sep 2025
Test Report
10 Sep 2025
Test Report
10 Sep 2025
SubstrateAUS308Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.