SPC5675KFK0MMS2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5675KFK0MMS2Last Revision (GMT):
Friday, 20 March 2026, 03:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5675KFK0MMS2SOT1523-2LFBGA4731596.491261 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 224 095572025-12-12J3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.79112598.1000000.237466
Gold and its compoundsGold, metal7440-57-50.0038650.1000000.000242
Palladium and its compoundsPalladium, metal7440-05-30.0695621.8000000.004357
Subtotal3.864551100.00000000.242065
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins25.8150005.0000001.616983
Inorganic Silicon compoundsSilica, vitreous60676-86-0345.92100067.00000021.667579
Inorganic Silicon compoundsSilicon dioxide7631-86-9129.07500025.0000008.084917
Inorganic compoundsCarbon Black1333-86-42.5815000.5000000.161698
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins12.9075002.5000000.808492
Subtotal516.300000100.000000032.339670
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.60800016.0000000.038083
Organic Silicon compoundsSilylated silica68909-20-61.40600037.0000000.088068
Organic compoundsOther Bismaleimides1.74800046.0000000.109490
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0380001.0000000.002380
Subtotal3.800000100.00000000.238022
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-315.27399698.0000000.956723
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3117142.0000000.019525
Subtotal15.585710100.00000000.976248
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0039340.0032000.000246
Antimony and its compoundsAntimony, metal7440-36-00.0153680.0125000.000963
Arsenic and its compoundsArsenic, metal7440-38-20.0092210.0075000.000578
Bismuth and its compoundsBismuth, metal7440-69-90.0231130.0188000.001448
Cadmium and its compoundsCadmium, metal7440-43-90.0015980.0013000.000100
Copper and its compoundsCopper, metal7440-50-80.0077450.0063000.000485
Gold and its compoundsGold, metal7440-57-50.0077450.0063000.000485
Indium and its compoundsIndium, metal7440-74-60.0077450.0063000.000485
Inorganic compoundsSulfur7704-34-90.0012290.0010000.000077
Iron and its compoundsIron, metal7439-89-60.0153680.0125000.000963
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0384810.0313000.002410
Nickel and its compoundsNickel, metal7440-02-00.0039340.0032000.000246
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0077450.0063000.000485
Silver and its compoundsSilver, metal7440-22-44.3031813.5002000.269540
Tin and its compoundsTin, metal7440-31-5118.49225796.3814007.422042
Zinc and its compoundsZinc, metal7440-66-60.0023360.0019000.000146
Subtotal122.941000100.00000007.700700
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8215.26547199.99000013.483661
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0215290.0100000.001349
Subtotal215.287000100.000000013.485010
Copper PlatingCopper and its compoundsCopper, metal7440-50-8296.48569199.98000018.571081
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0593090.0200000.003715
Subtotal296.545000100.000000018.574796
Gold PlatingGold and its compoundsGold, metal7440-57-52.70832999.9900000.169643
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002710.0100000.000017
Subtotal2.708600100.00000000.169660
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0051280.0300000.000321
Nickel and its compoundsNickel, metal7440-02-017.08707299.9700001.070289
Subtotal17.092200100.00000001.070610
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1161900.1000000.007278
Barium and its compoundsBarium sulfate7727-43-733.81117429.1000002.117843
Inorganic Silicon compoundsSilicon dioxide7631-86-90.6971380.6000000.043667
Magnesium and its compoundsTalc14807-96-63.4856883.0000000.218334
Organic compoundsOther organic compounds.4.1828263.6000000.262001
PolymersPlastic: EP - Epoxide, Epoxy22.65697219.5000001.419173
PolymersPlastic: PAK51.23961444.1000003.209514
Subtotal116.189600100.00000007.277810
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-360.72056446.6700003.803376
Inorganic Silicon compoundsSilica, vitreous60676-86-08.6650736.6600000.542757
PolymersPlastic: PI - Polyimide60.72056346.6700003.803376
Subtotal130.106200100.00000008.149509
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-372.83852246.6700004.562413
Inorganic Silicon compoundsSilica, vitreous60676-86-010.3943556.6600000.651075
PolymersPlastic: PI - Polyimide72.83852246.6700004.562413
Subtotal156.071400100.00000009.775901
Total1596.491261100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5675KFK0MMS2
Product content declaration of SPC5675KFK0MMS2
上次修订 Last Revision (GMT):
Friday, 20 March 2026, 03:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5675KFK0MMS2Last Revision (GMT):
Friday, 20 March 2026, 03:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Substrate, Pre-plated NiAuE679FGTest Report
28 Nov 2024Test Report
21 Nov 2025
Test Report
28 Nov 2024Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FG SERIESNot AvailableNot AvailableTest Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKTest Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.