SPC5744PK1AMMM8

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5744PK1AMMM8Last Revision (GMT):
Monday, 10 November 2025, 01:08:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5744PK1AMMM8SOT1547-1LFBGA257464.873104 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 318 895572025-01-06M3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.34799698.1000000.289971
Gold and its compoundsGold, metal7440-57-50.0013740.1000000.000296
Palladium and its compoundsPalladium, metal7440-05-30.0247341.8000000.005321
Subtotal1.374104100.00000000.295587
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.8950005.0000002.558763
Inorganic Silicon compoundsSilica, vitreous60676-86-0159.39300067.00000034.287421
Inorganic Silicon compoundsSilicon dioxide7631-86-959.47500025.00000012.793814
Inorganic compoundsCarbon Black1333-86-41.1895000.5000000.255876
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.9475002.5000001.279381
Subtotal237.900000100.000000051.175256
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.24000016.0000000.051627
Inorganic Silicon compoundsSilylated silica68909-20-60.55500037.0000000.119387
Organic compoundsOther Bismaleimides0.69000046.0000000.148428
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0150001.0000000.003227
Subtotal1.500000100.00000000.322669
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped34.59400098.0000007.441601
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7060002.0000000.151869
Subtotal35.300000100.00000007.593470
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0021380.0032000.000460
Antimony and its compoundsAntimony, metal7440-36-00.0083500.0125000.001796
Arsenic and its compoundsArsenic, metal7440-38-20.0050100.0075000.001078
Bismuth and its compoundsBismuth, metal7440-69-90.0125580.0188000.002701
Cadmium and its compoundsCadmium, metal7440-43-90.0008680.0013000.000187
Copper and its compoundsCopper, metal7440-50-80.0042080.0063000.000905
Gold and its compoundsGold, metal7440-57-50.0042080.0063000.000905
Indium and its compoundsIndium, metal7440-74-60.0042080.0063000.000905
Inorganic compoundsSulfur7704-34-90.0006680.0010000.000144
Iron and its compoundsIron, metal7439-89-60.0083500.0125000.001796
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0209080.0313000.004498
Nickel and its compoundsNickel, metal7440-02-00.0021380.0032000.000460
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0042080.0063000.000905
Silver and its compoundsSilver, metal7440-22-42.3380993.5002000.502954
Tin and its compoundsTin, metal7440-31-564.38181196.38140013.849330
Zinc and its compoundsZinc, metal7440-66-60.0012690.0019000.000273
Subtotal66.799000100.000000014.369298
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-825.75702099.9900005.540656
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0025760.0100000.000554
Subtotal25.759596100.00000005.541210
Copper PlatingCopper and its compoundsCopper, metal7440-50-837.15041099.9800007.991516
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0074320.0200000.001599
Subtotal37.157841100.00000007.993115
Gold PlatingGold and its compoundsGold, metal7440-57-50.06876899.9900000.014793
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.0100000.000002
Subtotal0.068775100.00000000.014794
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006980.0300000.000150
Nickel and its compoundsNickel, metal7440-02-02.32506499.9700000.500150
Subtotal2.325762100.00000000.500300
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0162910.1000000.003504
Barium and its compoundsBarium sulfate7727-43-74.74060829.1000001.019764
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0977440.6000000.021026
Magnesium and its compoundsTalc14807-96-60.4887233.0000000.105130
Organic compoundsOther organic compounds.0.5864673.6000000.126156
PolymersPlastic: EP - Epoxide, Epoxy3.17669619.5000000.683347
PolymersPlastic: PAK7.18422044.1000001.545415
Subtotal16.290749100.00000003.504343
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-38.70497346.6666001.872544
Inorganic Silicon compoundsSilica, vitreous60676-86-01.2435736.6667000.267508
PolymersPlastic: PI - Polyimide8.70497346.6667001.872548
Subtotal18.653500100.00000004.012600
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-38.04519837.0000001.730622
Inorganic Silicon compoundsSilica, vitreous60676-86-03.47900416.0000000.748377
PolymersPlastic: PI - Polyimide10.21957547.0000002.198358
Subtotal21.743777100.00000004.677358
Total464.873104100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5744PK1AMMM8
Product content declaration of SPC5744PK1AMMM8
上次修订 Last Revision (GMT):
Monday, 10 November 2025, 01:08:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5744PK1AMMM8Last Revision (GMT):
Monday, 10 November 2025, 01:08:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Substrate, Pre-plated NiAuAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
E679FG SERIESTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.