SPC5746CSK1AMMH6

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5746CSK1AMMH6Last Revision (GMT):
Tuesday, 14 July 2026, 03:48:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5746CSK1AMMH6SOT1569-1LBGA100292.249641 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 539 675572026-07-04K3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-85.88682598.1000002.014314
Gold and its compoundsGold, metal7440-57-50.0060010.1000000.002053
Palladium and its compoundsPalladium, metal7440-05-30.1080151.8000000.036960
Subtotal6.000841100.00000002.053327
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins6.8600005.0000002.347308
Inorganic Silicon compoundsSilica, vitreous60676-86-091.92400067.00000031.453931
Inorganic Silicon compoundsSilicon dioxide7631-86-934.30000025.00000011.736541
Inorganic compoundsCarbon Black1333-86-40.6860000.5000000.234731
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.4300002.5000001.173654
Subtotal137.200000100.000000046.946165
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.28800016.0000000.098546
Organic Silicon compoundsSilylated silica68909-20-60.66600037.0000000.227887
Organic compoundsOther Bismaleimides0.82800046.0000000.283319
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0180001.0000000.006159
Subtotal1.800000100.00000000.615912
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-336.29312498.00000012.418535
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7406762.0000000.253439
Subtotal37.033800100.000000012.671974
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0005090.0010000.000174
Antimony and its compoundsAntimony, metal7440-36-00.0254580.0500000.008711
Arsenic and its compoundsArsenic, metal7440-38-20.0152740.0300000.005227
Bismuth and its compoundsBismuth, metal7440-69-90.0152740.0300000.005227
Cadmium and its compoundsCadmium, metal7440-43-90.0010180.0020000.000348
Copper and its compoundsCopper, metal7440-50-80.0152740.0300000.005227
Gold and its compoundsGold, metal7440-57-50.0025460.0050000.000871
Indium and its compoundsIndium, metal7440-74-60.0101830.0200000.003484
Iron and its compoundsIron, metal7439-89-60.0050910.0100000.001742
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0254580.0500000.008711
Nickel and its compoundsNickel, metal7440-02-00.0025460.0050000.000871
Silver and its compoundsSilver, metal7440-22-41.7820253.5000000.609761
Tin and its compoundsTin, metal7440-31-549.01383496.26600016.771221
Zinc and its compoundsZinc, metal7440-66-60.0005090.0010000.000174
Subtotal50.915000100.000000017.421749
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-87.54813599.9900002.582770
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007550.0100000.000258
Subtotal7.548890100.00000002.583028
Copper PlatingCopper and its compoundsCopper, metal7440-50-817.62043599.9800006.029241
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0035250.0200000.001206
Subtotal17.623960100.00000006.030447
Gold PlatingGold and its compoundsGold, metal7440-57-50.32611799.9900000.111589
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000330.0100000.000011
Subtotal0.326150100.00000000.111600
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006190.0300000.000212
Nickel and its compoundsNickel, metal7440-02-02.06302199.9700000.705910
Subtotal2.063640100.00000000.706122
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0157030.1000000.005373
Barium and its compoundsBarium sulfate7727-43-74.56946829.1000001.563550
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0942160.6000000.032238
Magnesium and its compoundsTalc14807-96-60.4710793.0000000.161191
Organic compoundsOther organic compounds.0.5652953.6000000.193429
PolymersPlastic: EP - Epoxide, Epoxy3.06201519.5000001.047740
PolymersPlastic: PAK6.92486444.1000002.369503
Subtotal15.702640100.00000005.373023
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-37.78165048.5300002.662672
Inorganic Silicon compoundsSilica, vitreous60676-86-00.7071314.4100000.241961
PolymersPlastic: PI - Polyimide7.54593947.0600002.582018
Subtotal16.034720100.00000005.486652
Total292.249641100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5746CSK1AMMH6
Product content declaration of SPC5746CSK1AMMH6
上次修订 Last Revision (GMT):
Tuesday, 14 July 2026, 03:48:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5746CSK1AMMH6Last Revision (GMT):
Tuesday, 14 July 2026, 03:48:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Substrate, Pre-plated NiAuAU PLATINGTest Report
27 May 2020
Test Report
27 May 2020
Test Report
27 May 2020
Test Report
27 May 2020
AUS308Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
Test Report
8 Apr 2026
COPPER FOILTest Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
14 Jan 2020
Test Report
14 Jan 2020
E679FG SERIESTest Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
14 Jan 2020
NI PLATINGTest Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
Test Report
16 Apr 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.