SPC5777MK0MVU8

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5777MK0MVU8Last Revision (GMT):
Sunday, 12 July 2026, 09:20:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5777MK0MVU8SOT1705-1BGA4162987.537888 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 205 415572023-11-24G3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.81892398.1000000.127828
Gold and its compoundsGold, metal7440-57-50.0038930.1000000.000130
Palladium and its compoundsPalladium, metal7440-05-30.0700721.8000000.002345
Subtotal3.892888100.00000000.130304
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins59.0750005.0000001.977381
Inorganic Silicon compoundsSilica, vitreous60676-86-0791.60500067.00000026.496903
Inorganic Silicon compoundsSilicon dioxide7631-86-9295.37500025.0000009.886904
Inorganic compoundsCarbon Black1333-86-45.9075000.5000000.197738
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins29.5375002.5000000.988690
Subtotal1181.500000100.000000039.547616
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.08800012.0000000.069890
Epoxy ResinsProprietary Material-Other Epoxy resins1.2180007.0000000.040769
Silver and its compoundsSilver, metal7440-22-414.09400081.0000000.471760
Subtotal17.400000100.00000000.582419
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-345.98650098.0000001.539278
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9385002.0000000.031414
Subtotal46.925000100.00000001.570691
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Antimony and its compoundsAntimony, metal7440-36-00.0035010.0010000.000117
Arsenic and its compoundsArsenic, metal7440-38-20.0035010.0010000.000117
Bismuth and its compoundsBismuth, metal7440-69-90.0035010.0010000.000117
Copper and its compoundsCopper, metal7440-50-82.4508400.7000000.082035
Iron and its compoundsIron, metal7439-89-60.0063020.0018000.000211
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0196070.0056000.000656
Silver and its compoundsSilver, metal7440-22-413.1645123.7600000.440648
Tin and its compoundsTin, metal7440-31-5334.46823595.52960011.195448
Subtotal350.120000100.000000011.719349
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8344.25394199.99000011.522998
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0344290.0100000.001152
Subtotal344.288370100.000000011.524151
Copper PlatingCopper and its compoundsCopper, metal7440-50-8549.83552199.98000018.404303
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1099890.0200000.003682
Subtotal549.945510100.000000018.407985
Gold PlatingGold and its compoundsGold, metal7440-57-51.94258699.9900000.065023
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001940.0100000.000006
Subtotal1.942780100.00000000.065030
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0037050.0300000.000124
Nickel and its compoundsNickel, metal7440-02-012.34682599.9700000.413278
Subtotal12.350530100.00000000.413402
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0766010.1000000.002564
Barium and its compoundsBarium sulfate7727-43-722.29090329.1000000.746130
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4596060.6000000.015384
Magnesium and its compoundsTalc14807-96-62.2980313.0000000.076921
Organic compoundsOther organic compounds.2.7576373.6000000.092305
PolymersPlastic: EP - Epoxide, Epoxy14.93720319.5000000.499984
PolymersPlastic: PAK33.78105944.1000001.130732
Subtotal76.601040100.00000002.564019
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3111.21646747.6200003.722680
Inorganic Silicon compoundsSilica, vitreous60676-86-011.1169764.7600000.372112
PolymersPlastic: PI - Polyimide111.21646747.6200003.722680
Subtotal233.549910100.00000007.817471
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-354.08699532.0000001.810420
Inorganic Silicon compoundsSilica, vitreous60676-86-010.1413126.0000000.339454
PolymersPlastic: PI - Polyimide104.79355362.0000003.507690
Subtotal169.021860100.00000005.657564
Total2987.537888100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5777MK0MVU8
Product content declaration of SPC5777MK0MVU8
上次修订 Last Revision (GMT):
Sunday, 12 July 2026, 09:20:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5777MK0MVU8Last Revision (GMT):
Sunday, 12 July 2026, 09:20:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
29 Jun 2026
Test Report
29 Jun 2026
Test Report
29 Jun 2026
Test Report
29 Jun 2026
Substrate, Pre-plated NiAuAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
AUS308Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.