STMP3770XXBJEA2N

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of STMP3770XXBJEA2NLast Revision (GMT):
Monday, 10 November 2025, 11:55:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
STMP3770XXBJEA2NSOT1087-2VFBGA10066.186040 mg YesYesYesNickel/Gold (Ni/Au)Othere8contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 170 375572025-01-16L3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-51.19992099.9900001.812950
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001200.0100000.000181
Subtotal1.200040100.00000001.813132
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum, metal7429-90-50.0320260.1204000.048389
Epoxy ResinsProprietary Material-Other Epoxy resins3.20386412.0446004.840694
Inorganic Silicon compoundsSilica, vitreous60676-86-023.17189887.11240035.010250
Inorganic compoundsCarbon Black1333-86-40.0800930.3011000.121011
Magnesium and its compoundsMagnesium, metal7439-95-40.0320260.1204000.048389
PolymersOther polymers0.0800930.3011000.121011
Subtotal26.600000100.000000040.189744
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.08000016.0000000.120871
Inorganic Silicon compoundsSilylated silica68909-20-60.18500037.0000000.279515
Organic compoundsOther Bismaleimides0.23000046.0000000.347505
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0050001.0000000.007554
Subtotal0.500000100.00000000.755446
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped5.97800098.0000009.032116
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1220002.0000000.184329
Subtotal6.100000100.00000009.216445
Solder Ball - SAC, Lead Free (Ag ≤ 1.5%)Solder Ball - SAC, Lead Free (Ag ≤ 1.5%)Aluminum and its compoundsAluminum, metal7429-90-50.0001040.0010000.000157
Antimony and its compoundsAntimony, metal7440-36-00.0052030.0501000.007862
Arsenic and its compoundsArsenic, metal7440-38-20.0031160.0300000.004708
Bismuth and its compoundsBismuth, metal7440-69-90.0031160.0300000.004708
Cadmium and its compoundsCadmium, metal7440-43-90.0002080.0020000.000314
Copper and its compoundsCopper, metal7440-50-80.0520030.5007000.078571
Iron and its compoundsIron, metal7439-89-60.0020770.0200000.003138
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0052030.0501000.007862
Silver and its compoundsSilver, metal7440-22-40.1040051.0014000.157141
Tin and its compoundsTin, metal7440-31-510.21086198.31370015.427514
Zinc and its compoundsZinc, metal7440-66-60.0001040.0010000.000157
Subtotal10.386000100.000000015.692131
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.2140001.0000000.323331
Barium and its compoundsBarium sulfate7727-43-71.4980007.0000002.263317
Copper and its compoundsCopper, metal7440-50-89.09500042.50000013.741568
Epoxy ResinsProprietary Material-Other Non-halogenated Epoxy resins4.70800022.0000007.113283
Gold and its compoundsGold, metal7440-57-50.1070000.5000000.161665
Inorganic Silicon compoundsFibrous-glass-wool65997-17-32.78200013.0000004.203303
Inorganic Silicon compoundsSilica amorphous61790-53-20.0428000.2000000.064666
Nickel and its compoundsNickel, metal7440-02-00.6420003.0000000.969993
PolymersOther acrylic resins2.31120010.8000003.491975
Subtotal21.400000100.000000032.333102
Total66.186040100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 STMP3770XXBJEA2N
Product content declaration of STMP3770XXBJEA2N
上次修订 Last Revision (GMT):
Monday, 10 November 2025, 11:55:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅 (银 ≤ 1.5%)
Solder Ball - SAC, Lead Free (Ag ≤ 1.5%)
焊锡球-铅银铜,无铅 (银 ≤ 1.5%)
Solder Ball - SAC, Lead Free (Ag ≤ 1.5%)
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of STMP3770XXBJEA2NLast Revision (GMT):
Monday, 10 November 2025, 11:55:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
6 Oct 2021
Test Report
13 Oct 2020
Test Report
6 Oct 2021
Test Report
6 Oct 2021
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead Free (Ag ≤ 1.5%)Test Report
8 Aug 2025
Test Report
8 Aug 2025
Test Report
8 Aug 2025
Test Report
8 Aug 2025
Substrate, Pre-plated NiAuAUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
E679FG SERIESTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.