TDA18267HB/C1Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TDA18267HB/C1YLast Revision (GMT):
Friday, 11 July 2025, 07:19:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TDA18267HB/C1YSOT1317HTFLGA80385.091100 mg YesYesYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 991 275182021-09-2043 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.71647898.0000000.186054
Palladium and its compoundsPalladium, metal7440-05-30.0146222.0000000.003797
Subtotal0.731100100.00000000.189851
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0172.73500089.50000044.855620
Inorganic compoundsCarbon Black1333-86-40.3860000.2000000.100236
PolymersPlastic: EP - Epoxide, Epoxy19.87900010.3000005.162155
Subtotal193.000000100.000000050.118011
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.23000010.0000000.059726
Silver and its compoundsSilver, metal7440-22-42.07000090.0000000.537535
Subtotal2.300000100.00000000.597261
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-38.87880098.0000002.305636
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1812002.0000000.047054
Subtotal9.060000100.00000002.352690
SubstrateCopper Foil 1Chromium and Chromium III compoundsChromium, metal7440-47-30.0006130.0100000.000159
Copper and its compoundsCopper, metal7440-50-86.12364799.9500001.590181
Zinc and its compoundsZinc, metal7440-66-60.0024510.0400000.000636
Subtotal6.126710100.00000001.590977
Copper Foil 2Chromium and Chromium III compoundsChromium, metal7440-47-30.0075270.0100000.001955
Copper and its compoundsCopper, metal7440-50-875.23234299.95000019.536245
Zinc and its compoundsZinc, metal7440-66-60.0301080.0400000.007818
Subtotal75.269977100.000000019.546018
Copper PlatingCopper and its compoundsCopper, metal7440-50-819.88925999.9500005.164819
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0099500.0500000.002584
Subtotal19.899209100.00000005.167403
Gold PlatingGold and its compoundsGold, metal7440-57-50.58129599.9900000.150950
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000015
Subtotal0.581353100.00000000.150965
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0088730.2000000.002304
Nickel and its compoundsNickel, metal7440-02-04.42777299.8000001.149799
Subtotal4.436645100.00000001.152103
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0073650.1000000.001912
Barium and its compoundsBarium sulfate7727-43-72.14321829.1000000.556548
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0441900.6000000.011475
Magnesium and its compoundsTalc14807-96-60.2209503.0000000.057376
Organic compoundsOther organic compounds.0.2651403.6000000.068851
PolymersPlastic: EP - Epoxide, Epoxy1.43617719.5000000.372945
PolymersPlastic: PAK3.24797044.1000000.843429
Subtotal7.365011100.00000001.912537
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-66.65064821.8000001.727032
Inorganic Silicon compoundsFibrous-glass-wool65997-17-313.66738644.8000003.549131
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3660911.2000000.095066
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9524846.4000000.507019
Phenols - SpecificBisphenol A80-05-70.3050761.0000000.079222
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)4.39308914.4000001.140792
PolymersPlastic: EP - Epoxide, Epoxy3.17278610.4000000.823905
Subtotal30.507559100.00000007.922167
Substrate PrepregAluminum and its compoundsAluminum hydroxide oxide24623-77-610.49336629.3000002.724905
Inorganic Silicon compoundsFibrous-glass-wool65997-17-39.31151926.0000002.418004
Inorganic Silicon compoundsSilicon dioxide7631-86-90.6088301.7000000.158100
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.9367108.2000000.762601
Phenols - SpecificBisphenol A80-05-70.3581351.0000000.093000
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)7.05526619.7000001.832103
PolymersPlastic: EP - Epoxide, Epoxy5.04970814.1000001.311302
Subtotal35.813534100.00000009.300016
Total385.091100100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TDA18267HB/C1Y
Product content declaration of TDA18267HB/C1Y
上次修订 Last Revision (GMT):
Friday, 11 July 2025, 07:19:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
基板
Substrate
铜箔
Copper Foil 1
OOOOOO

铜箔
Copper Foil 2
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TDA18267HB/C1YLast Revision (GMT):
Friday, 11 July 2025, 07:19:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
SubstrateAUS 308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
COPPERTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
HL832NXATest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.