TEF3100HN/V101K

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TEF3100HN/V101KLast Revision (GMT):
Friday, 08 July 2022, 04:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TEF3100HN/V101KSOT804HVQFN64227.915880 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 904 025572020-05-1843 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.71371498.0000000.313148
Palladium and its compoundsPalladium, metal7440-05-30.0145662.0000000.006391
Subtotal0.728280100.00000000.319539
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-8104.19340797.29100045.715730
Iron and its compoundsIron, metal7439-89-62.5381422.3700001.113631
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0182060.0170000.007988
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1777770.1660000.078001
Tin and its compoundsTin, metal7440-31-50.0321280.0300000.014097
Zinc and its compoundsZinc, metal7440-66-60.1349390.1260000.059206
Subtotal107.094600100.000000046.988652
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins1.5816221.5600000.693950
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-63.6904503.6400001.619216
Inorganic Silicon compoundsSilica, vitreous60676-86-079.69953578.61000034.968838
Inorganic Silicon compoundsSilicon dioxide7631-86-98.8611368.7400003.887898
Inorganic compoundsCarbon Black1333-86-40.1723560.1700000.075623
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.1531053.1100001.383451
Phenols and Phenolic ResinsOther phenolic resins0.3142970.3100000.137900
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-63.9135003.8600001.717081
Subtotal101.386000100.000000044.483956
Epoxy AdhesiveEpoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0808153.3094000.035458
AcrylatesProprietary Material-Other acrylates0.2155118.8252000.094557
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0808153.3094000.035458
Palladium and its compoundsPalladium, metal7440-05-30.0040410.1655000.001773
PolymersProprietary Material-Other polymers0.0404081.6547000.017729
Silver and its compoundsSilver, metal7440-22-42.02040882.7358000.886471
Subtotal2.442000100.00000001.071448
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0641403.0000000.028142
Nickel and its compoundsNickel, metal7440-02-01.97337492.3000000.865834
Palladium and its compoundsPalladium, metal7440-05-30.0662783.1000000.029080
Silver and its compoundsSilver, metal7440-22-40.0342081.6000000.015009
Subtotal2.138000100.00000000.938065
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-313.84446098.0000006.074373
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2825402.0000000.123967
Subtotal14.127000100.00000006.198340
Total227.915880100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TEF3100HN/V101K
Product content declaration of TEF3100HN/V101K
上次修订 Last Revision (GMT):
Friday, 08 July 2022, 04:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TEF3100HN/V101KLast Revision (GMT):
Friday, 08 July 2022, 04:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
25 Jan 2022
Test Report
25 Jan 2022
Test Report
25 Jan 2022
Test Report
25 Jan 2022
Copper Lead-Frame, Pre-Plated NiPdAuAG PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
AU PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
CDA 194Test Report
3 Jan 2022
Test Report
3 Jan 2022
Test Report
3 Jan 2022
Test Report
3 Jan 2022
NI PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
PD PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Die EncapsulantTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
24 Dec 2019
Epoxy AdhesiveTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Pre-plating - Precious metal - OtherNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.