TEF6721HL/V1KT,518

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TEF6721HL/V1KT,518Last Revision (GMT):
Thursday, 17 July 2025, 01:10:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TEF6721HL/V1KT,518SOT314LQFP64372.020000 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 897 075182025-05-15103 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000170.0020000.000005
Gold and its compoundsGold, metal7440-57-50.83025698.8400000.223175
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000670.0080000.000018
Palladium and its compoundsPalladium, metal7440-05-30.0096601.1500000.002597
Subtotal0.840000100.00000000.225794
Copper Lead-Frame, Pre-Plated AgCopper AlloyCopper and its compoundsCopper, metal7440-50-885.11077295.01600022.878010
Inorganic Silicon compoundsSilicon7440-21-30.6538990.7300000.175770
Iron and its compoundsIron, metal7439-89-60.1137610.1270000.030579
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0268730.0300000.007223
Magnesium and its compoundsMagnesium, metal7439-95-40.1585480.1770000.042618
Manganese and its compoundsManganese, metal7439-96-50.0537450.0600000.014447
Nickel and its compoundsNickel, metal7440-02-02.8932793.2300000.777721
Zinc and its compoundsZinc, metal7440-66-60.5643240.6300000.151692
Subtotal89.575200100.000000024.078060
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000910.0100000.000024
Silver and its compoundsSilver, metal7440-22-40.90471099.9900000.243188
Subtotal0.904800100.00000000.243213
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins15.6240006.3000004.199774
Inorganic Silicon compoundsSilica, vitreous60676-86-0194.92800078.60000052.397183
Inorganic Silicon compoundsSilicon dioxide7631-86-927.28000011.0000007.332939
Inorganic compoundsCarbon Black1333-86-41.2400000.5000000.333315
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins8.9280003.6000002.399871
Subtotal248.000000100.000000066.663083
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther Bismaleimides0.33150019.5000000.089108
PolymersMethylacrylic acid, Pd (2+) salt1947330-20-20.0085000.5000000.002285
Silver and its compoundsSilver, metal7440-22-41.36000080.0000000.365572
Subtotal1.700000100.00000000.456965
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000600.0030000.000016
Bismuth and its compoundsBismuth, metal7440-69-90.0000200.0010000.000005
Copper and its compoundsCopper, metal7440-50-80.0000200.0010000.000005
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0001000.0050000.000027
Tin and its compoundsTin, metal7440-31-51.99980099.9900000.537552
Subtotal2.000000100.00000000.537605
Pre-plating - Precious metal - AgPre-plating - Precious metal - AgMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003500.0100000.000094
Silver and its compoundsSilver, metal7440-22-43.49965099.9900000.940716
Subtotal3.500000100.00000000.940810
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-324.99000098.0000006.717381
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5100002.0000000.137089
Subtotal25.500000100.00000006.854470
Total372.020000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TEF6721HL/V1KT,518
Product content declaration of TEF6721HL/V1KT,518
上次修订 Last Revision (GMT):
Thursday, 17 July 2025, 01:10:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
预镀 - 贵金属 - 银
Pre-plating - Precious metal - Ag
预镀 - 贵金属 - 银
Pre-plating - Precious metal - Ag
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TEF6721HL/V1KT,518Last Revision (GMT):
Thursday, 17 July 2025, 01:10:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Copper Lead-Frame, Pre-Plated AgNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
12 Sep 2024
Test Report
12 Sep 2024
Test Report
12 Sep 2024
Test Report
12 Sep 2024
Epoxy AdhesiveTest Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Post-plating - Lead FreeTest Report
20 May 2025
Test Report
20 May 2025
Test Report
16 May 2025
Test Report
27 May 2024
Pre-plating - Precious metal - AgTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.