TJA1042BTK/0J

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TJA1042BTK/0JLast Revision (GMT):
Monday, 15 June 2026, 07:53:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TJA1042BTK/0JSOT782HVSON850.344466 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 374 011182026-06-09G1 / Unlimited26030 sec.1 / Unlimited24020 sec.3Bangkok, Thailand;Suzhou, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - Cu 1Bonding Wire - CuCalcium and its compoundsCalcium7440-70-20.0000010.0050000.000003
Copper and its compoundsCopper, metal7440-50-80.02631099.9900000.052261
Silver and its compoundsSilver, metal7440-22-40.0000010.0050000.000003
Subtotal0.026313100.00000000.052266
Bonding Wire - Cu 2Bonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.02631099.9900000.052261
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000005
Subtotal0.026313100.00000000.052266
Copper Lead-Frame, Pre-Plated NiPdAu 1Copper AlloyCopper and its compoundsCopper, metal7440-50-811.33265797.52000022.510233
Iron and its compoundsIron, metal7439-89-60.2672802.3000000.530902
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0034860.0300000.006925
Zinc and its compoundsZinc, metal7440-66-60.0174310.1500000.034624
Subtotal11.620854100.000000023.082684
Gold PlatingGold and its compoundsGold, metal7440-57-50.00116899.9900000.002322
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Subtotal0.001169100.00000000.002322
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.0100000.000013
Nickel and its compoundsNickel, metal7440-02-00.06663299.9900000.132352
Subtotal0.066639100.00000000.132365
Palladium PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Palladium and its compoundsPalladium, metal7440-05-30.00233799.9900000.004644
Subtotal0.002338100.00000000.004644
Copper Lead-Frame, Pre-Plated NiPdAu 2Copper AlloyCopper and its compoundsCopper, metal7440-50-811.33265797.52000022.510233
Iron and its compoundsIron, metal7439-89-60.2672802.3000000.530902
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0034860.0300000.006925
Zinc and its compoundsZinc, metal7440-66-60.0174310.1500000.034624
Subtotal11.620854100.000000023.082684
Gold PlatingGold and its compoundsGold, metal7440-57-50.00116899.9900000.002322
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Subtotal0.001169100.00000000.002322
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000070.0100000.000013
Nickel and its compoundsNickel, metal7440-02-00.06663299.9900000.132352
Subtotal0.066639100.00000000.132365
Palladium PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Palladium and its compoundsPalladium, metal7440-05-30.00233799.9900000.004644
Subtotal0.002338100.00000000.004644
Die Encapsulant 1Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.7022406.0000001.394870
Inorganic Silicon compoundsSilica, vitreous60676-86-09.36320080.00000018.598271
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0533609.0000002.092305
Inorganic compoundsCarbon Black1333-86-40.1170401.0000000.232478
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.4681604.0000000.929913
Subtotal11.704000100.000000023.247838
Die Encapsulant 2Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.7027206.0000001.395824
Inorganic Silicon compoundsSilica, vitreous60676-86-09.36960080.00000018.610983
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0540809.0000002.093736
Inorganic compoundsCarbon Black1333-86-40.1171201.0000000.232637
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.4684804.0000000.930549
Subtotal11.712000100.000000023.263729
Epoxy Adhesive 1Epoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.02747615.1800000.054576
PolymersPlastic: EP - Epoxide, Epoxy0.0125986.9600000.025023
Silver and its compoundsSilver, metal7440-22-40.14092777.8600000.279925
Subtotal0.181000100.00000000.359523
Epoxy Adhesive 2Epoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.02550215.1800000.050656
PolymersPlastic: EP - Epoxide, Epoxy0.0116936.9600000.023226
Silver and its compoundsSilver, metal7440-22-40.13080577.8600000.259820
Subtotal0.168000100.00000000.333701
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.02738398.0000002.040707
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0209672.0000000.041647
Subtotal1.048350100.00000002.082354
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.02738398.0000002.040707
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0209672.0000000.041647
Subtotal1.048350100.00000002.082354
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.02717798.0000002.040298
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0209632.0000000.041639
Subtotal1.048140100.00000002.081937
Total50.344466100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TJA1042BTK/0J
Product content declaration of TJA1042BTK/0J
上次修订 Last Revision (GMT):
Monday, 15 June 2026, 07:53:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜
Bonding Wire - Cu 1
焊丝-铜
Bonding Wire - Cu
OOOOOOOOOO
焊丝-铜
Bonding Wire - Cu 2
焊丝-铜
Bonding Wire - Cu
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu 1
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu 2
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TJA1042BTK/0JLast Revision (GMT):
Monday, 15 June 2026, 07:53:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - Cu 1Test Report
22 Apr 2026
Test Report
22 Apr 2026
Test Report
22 Apr 2026
Test Report
22 Apr 2026
Bonding Wire - Cu 2Test Report
22 Apr 2026
Test Report
22 Apr 2026
Test Report
22 Apr 2026
Test Report
22 Apr 2026
Copper Lead-Frame, Pre-Plated NiPdAu 1AU PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
CDA 194Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
NI PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
PD PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Copper Lead-Frame, Pre-Plated NiPdAu 2AU PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
C194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
NI PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
PD PLATINGTest Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Test Report
5 Dec 2025
Die Encapsulant 1Test Report
7 May 2026
Test Report
7 May 2026
Test Report
7 May 2026
Test Report
7 May 2026
Die Encapsulant 2Test Report
7 May 2026
Test Report
7 May 2026
Test Report
7 May 2026
Test Report
7 May 2026
Epoxy Adhesive 1Test Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Epoxy Adhesive 2Test Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Test Report
27 Jun 2025
Semiconductor Die 1Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.