TJA1121BHN/0J

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TJA1121BHN/0JLast Revision (GMT):
Thursday, 23 April 2026, 09:07:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TJA1121BHN/0JSOT1092HVQFN3697.224771 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 506 881182026-07-01H1 / Unlimited26030 sec.1 / Unlimited24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.28586299.9900000.294022
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000290.0100000.000029
Subtotal0.285891100.00000000.294052
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-841.92673897.83400043.123514
Iron and its compoundsIron, metal7439-89-60.8999542.1000000.925643
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0004290.0010000.000441
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0064280.0150000.006612
Zinc and its compoundsZinc, metal7440-66-60.0214270.0500000.022039
Subtotal42.854977100.000000044.078249
Gold PlatingGold and its compoundsGold, metal7440-57-50.00432099.9900000.004444
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.004321100.00000000.004444
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000340.0100000.000035
Nickel and its compoundsNickel, metal7440-02-00.34262699.9900000.352406
Subtotal0.342660100.00000000.352441
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Palladium and its compoundsPalladium, metal7440-05-30.00864199.9900000.008888
Subtotal0.008642100.00000000.008889
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-043.06575087.50000044.295039
Inorganic compoundsCarbon Black1333-86-40.0984360.2000000.101246
PolymersPlastic: EP - Epoxide, Epoxy6.05381412.3000006.226617
Subtotal49.218000100.000000050.622901
Epoxy AdhesiveEpoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.10201015.1800000.104921
PolymersPlastic: EP - Epoxide, Epoxy0.0467716.9600000.048106
Silver and its compoundsSilver, metal7440-22-40.52321977.8600000.538154
Subtotal0.672000100.00000000.691182
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-33.76151498.0000003.868885
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0767662.0000000.078957
Subtotal3.838280100.00000003.947842
Total97.224771100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TJA1121BHN/0J
Product content declaration of TJA1121BHN/0J
上次修订 Last Revision (GMT):
Thursday, 23 April 2026, 09:07:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TJA1121BHN/0JLast Revision (GMT):
Thursday, 23 April 2026, 09:07:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
CDA 194Not AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
PD PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Die EncapsulantTest Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Epoxy AdhesiveTest Report
18 May 2026
Test Report
18 May 2026
Test Report
18 May 2026
Test Report
18 May 2026
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.