XPC8260CZUHFBC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of XPC8260CZUHFBCLast Revision (GMT):
Wednesday, 02 April 2025, 08:09:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
XPC8260CZUHFBCSOT1752-1LBGA48010237.201661 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 138 835572025-03-0330Not ApplicableNot ApplicableNot Applicable3 / 168 hours22030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-539.07175399.9900000.381664
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0039080.0100000.000038
Subtotal39.075661100.00000000.381703
Die Encapsulant 1Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-01.5676606.3726000.015313
AnhydridesSubstituted phthalic anhydride34090-76-11.5676606.3726000.015313
Epoxy Resins3,4-Epoxycyclohexanecarboxylic acid (3,4-epoxycyclohexylmethyl) ester2386-87-01.4312535.8181000.013981
Epoxy ResinsBisphenol A diglycidyl ether1675-54-31.4312535.8181000.013981
Inorganic Silicon compoundsQuartz14808-60-717.87079372.6455000.174567
Inorganic compoundsCarbon Black1333-86-40.1035660.4210000.001012
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.5306222.1570000.005183
Small Mineral and Ceramic FibersCristobalite14464-46-10.0971950.3951000.000949
Subtotal24.600000100.00000000.240300
Die Encapsulant 2Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-040.64381414.2410000.397021
Antimony OxidesAntimony(V) oxide1314-60-90.4335230.1519000.004235
Bismuth and its compoundsBismuth, metal7440-69-90.4606360.1614000.004500
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-640.64381414.2410000.397021
Inorganic Silicon compoundsSilica, vitreous60676-86-0203.21821471.2047001.985095
Subtotal285.400000100.00000002.787871
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.48000012.0000000.033994
Epoxy ResinsProprietary Material-Other Epoxy resins2.0300007.0000000.019830
Silver and its compoundsSilver, metal7440-22-423.49000081.0000000.229457
Subtotal29.000000100.00000000.283280
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped58.84900098.0000000.574854
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2010002.0000000.011732
Subtotal60.050000100.00000000.586586
Solder Ball - Low LeadSolder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0098080.0010000.000096
Antimony and its compoundsAntimony, metal7440-36-00.0098080.0010000.000096
Arsenic and its compoundsArsenic, metal7440-38-20.0196160.0020000.000192
Bismuth and its compoundsBismuth, metal7440-69-90.0107880.0011000.000105
Copper and its compoundsCopper, metal7440-50-80.0098080.0010000.000096
Iron and its compoundsIron, metal7439-89-60.0166730.0017000.000163
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1353.09407236.0015003.449127
Nickel and its compoundsNickel, metal7440-02-00.0362890.0037000.000354
Silver and its compoundsSilver, metal7440-22-419.5350961.9918000.190825
Tin and its compoundsTin, metal7440-31-5608.02423561.9942005.939360
Zinc and its compoundsZinc, metal7440-66-60.0098080.0010000.000096
Subtotal980.776000100.00000009.580509
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuBarium and its compoundsBarium7440-39-33.1216780.0354000.030493
Chromium and Chromium III compoundsChromium, metal7440-47-30.0881830.0010000.000861
Copper and its compoundsCopper, metal7440-50-88389.04279395.13220081.946640
Copper and its compoundsCupric oxide1317-38-0239.6813942.7180002.341278
Epoxy ResinsOther Non-halogenated Epoxy resins21.7459280.2466000.212421
Gold and its compoundsGold, metal7440-57-52.7336730.0310000.026703
Inorganic compoundsOther inorganic compounds0.1234560.0014000.001206
Nickel and its compoundsNickel, metal7440-02-017.3191410.1964000.169179
Organic compoundsOther organic compounds.30.7494120.3487000.300369
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-06.6049070.0749000.064519
PolymersOther non-halogenated polymers103.7120261.1761001.013090
Zinc and its compoundsZinc, metal7440-66-60.0881830.0010000.000861
Zirconium and its compoundsZirconium, metal7440-67-73.2892260.0373000.032130
Subtotal8818.300000100.000000086.139751
Total10237.201661100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 XPC8260CZUHFBC
Product content declaration of XPC8260CZUHFBC
上次修订 Last Revision (GMT):
Wednesday, 02 April 2025, 08:09:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of XPC8260CZUHFBCLast Revision (GMT):
Wednesday, 02 April 2025, 08:09:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Die Encapsulant 1Test Report
3 Apr 2019
Test Report
3 Apr 2019
Test Report
3 Apr 2019
Not Available
Die Encapsulant 2Test Report
27 May 2025
Test Report
27 May 2025
Test Report
27 May 2025
Test Report
27 May 2025
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.