NTAG213F, NTAG216F: NFC Forum Type 2 Tag Compliant IC with 144/888 B User Memory and Field Detection

NTAG213F_216F

Product Details

Block Diagram

NFC Enabled Device

NFC Enabled Device

Features

Key features

  • NFC event detection
    • NFC field detection
    • NFC communication
  • NFC Password protection
    • 32-bit password to restrict access to EEPROM and SRAM
  • Originality signature
    • 32-byte elliptic curve based originality signature to protect cloning
  • NFC Interface
  • 144 or 888-bytes freely available user memory area

NFC interface

  • Interoperability
    • Fully ISO/IEC 14443 A compliant
    • Fully NFC Forum Type 2 Tag compliant
  • Uniqueness
    • 7-byte Unique Identifier (according to ISO/IEC 14443-3)
    • GET_VERSION command for easy identification of chip type and supported features
  • ISO/IEC 14443 and NFC Forum Type 2 Tag features
    • Operating distance up to 100 mm
    • True anti-collision

Security

  • NFC Forum Type 2 Tag features
    • 7-byte Unique Identifier
    • One time programmable Capability Container
    • Read-only locking

Memory

  • Built-in memory
    • 144 or 888-bytes freely available user memory area
  • Specification
    • 10 years of data retention
    • 100.000 write cycles

Key Benefits

  • NFC Password protection
  • NFC event detection
  • Originality signature
  • NFC Interface
  • 144 or 888-bytes freely available user memory area

Part numbers include: NT2H1311F0DTL, NT2H1611F0DTL.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Hardware

3 hardware offerings

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 19 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?