设计文件
4 设计文件
-
模型
BSDL for LPC81x
-
模型
IBIS models for LPC81x
-
模型
LPC81x BSDL file for design
-
符号和尺寸
LPC81x ORCAD and Allegro symbols
The LPC81x MCU family provides an optimal entry point into the low-cost LPC800 series. This family balances a range of versatile timing, connectivity, and analog peripherals while delivering it in a low pin count easy to use package. This family provides three select peripherals to ease the transition into the 32-bit space. The switch matrix provides designers the flexibility to map pins accordingly to simplify component routing on a PCB. Another ability of this family comes through the use of the SCTimer, which can be configured to generate a variety of timing or PWM waveforms without the intervention from the CPU. To simplify serial communication requirements, the pattern match engine can be configured to generate interrupts from user configurable Boolean operations on it is 8 pins.
The LPC800 series shares critical pinouts through the range of subfamilies and packages and customers can easily swap or scale packages and subfamilies as their needs change. The LPC83x family builds on the functionality of the LPC81x by increasing its flash size and adding a 12-bit ADC with sample rates of up to 1.2 Msps.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.
部件编号包含: LPC810M021FN8, LPC811M001JDH16, LPC812M101JD20, LPC812M101JDH16, LPC812M101JDH20, LPC812M101JTB16, LPC832M101FDH20, LPC834M101FHI33.
快速参考 文档类别.
1-5 / 29 文件
安全文件正在加载,请稍等
4 设计文件
安全文件正在加载,请稍等
1-5 / 10 硬件
其他可用硬件. 查看我们的精选合作伙伴解决方案.
1-5 / 21 硬件
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
1-5 / 9 软件文件
可访问其他软件。 查看我们的精选合作伙伴解决方案.
注意: 推荐在电脑端下载软件,体验更佳。
安全文件正在加载,请稍等
1-5 / 29 软件产品
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
1-5 / 8 工程服务
There are no results for this selection.
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
3 培训
5 培训